(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Antibacterial U-type handles. Ideal for medical equipment as they contain an antibacterial agent that reduces the growth of bacteria and mold. Handle part has small holes for better grip. Caps are provided to conceal mounting holes. Made of ABS resin with aluminum core. Mounting method: through holes. Selectable length.
Part Number
Configured Part Number is shown.
Part Number |
---|
AP-334-400 |
AP-334-500 |
AP-334-600 |
Part Number |
---|
Loading...
Main Body Type | Imposition Type | Surfaced Type Category | U Type | U-shaped Type | Straight |
---|---|---|---|---|---|
Additional Function | No | Main Body Material | ABS Resin | Main Body, Surface Treatment | No |
Mounting Method | Round hole | Handle Cross Sectional Shape | Others | Height(mm) | 72.5 |
Grip(φ) | 30 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy