(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie AP-827.

Handle - Serie AP-827.
  • Volume Discount

Soft-touch, easy-grip handle. It has plugs to hide the mounting holes. Made of ethylene vinyl acetate (EVA). May be slightly distorted due to being an injection molded product.

PDF

Part Number

Configured Part Number is shown.

AP-827-2

 
Part Number
AP-827-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Additional Function No Applied Load(N) 294
Main Body Material Ethylene-vinyl acetate Main Body, Surface Treatment No Mounting Method Round hole
Pitch P(mm) 172 Grip(mm) 25 Product CD 01818

Please check the type/dimensions/specifications of the part AP-827-2 in the Handle - Serie AP-827. series.

Additional Products in this Category

Tech Support