(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - U-type, rounded, side mounted.

Handle - U-type, rounded, side mounted.

Move the mouse over the image to zoom

  • Handle - U-type, rounded, side mounted.
  • Handle - U-type, rounded, side mounted.
  • Volume Discount

Can be directly mounted sideways by using cap screws.

  • inCAD Components

Part Number

Configured Part Number is shown.

UWANY120

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Surfaced Type CategoryU ShapedAllowable Load(N)500
Material[Stainless Steel] 304 Stainless SteelSurface TreatmentBuffing
Mounting Pitch L(mm)120Grip thickness(mm)16
Full height(mm)40RoHS10
Handles - Side Mount:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
UWANY304 Stainless Steel Buffed Surface

Specifications

Part Number
UWANY120
Part NumberAllowable Load
(N)
Mass
(g)
TypeP
UWANY120500270

Part Number 

Loading...
Part Number
UWANY120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Example

Handles - Side Mount:Related Image

Basic Information

Surfaced Type Category U Shaped Allowable Load(N) 500 Material 304 Stainless Steel
Surface Treatment Buffing Mounting Pitch L(mm) 120 Grip thickness(mm) 16
Full height(mm) 40

Please check the type/dimensions/specifications of the part UWANY120 in the Handle - U-type, rounded, side mounted. series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.