(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Handle - Serie AP-192.

Handle - Serie AP-192.
  • Volume Discount

Recessed handles with elegant design. Available in single or double type depending on the shape of the door. Ideal for vehicles, buses and cabinets. Made of ABS resin with chrome finish. Mounting method: external thread. Includes installation accessories.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AP-192-S
AP-192-W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPitch P
(mm)
Type Product CD
1 Piece(s)Available

8 Days or more

10130Single01138
1 Piece(s)Available

8 Days or more

--Double01139

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Additional Function No Main Body Material ABS Resin
Main Body, Surface Treatment Chrome Plating Mounting Method Male Screw

Additional Products in this Category

Tech Support