(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixed Grips - Oval grip handle, OGL model.

Fixed Grips - Oval grip handle, OGL model.
  • Volume Discount

•Type: Fixed Type
•Shape: Egg Shape
•Handle Material: Phenol
•Mounting Section Material: Steel SUM22
•Mounting Section Surface Treatment: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

Part Number
OGL-6X63
OGL-6X80
OGL-6X100
OGL-8X80
OGL-8X100
OGL-8X125
OGL-10X100
OGL-10X125
OGL-10X160
OGL-12X125
OGL-12X160
OGL-12X200
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M Full Length * Excluding Threaded Part
(mm)
Handle Diameter D
(mm)
Grip length
(mm)
1 Piece(s)Available

10 Days or more

M6632031
1 Piece(s)Available

10 Days or more

M6802031
1 Piece(s)Available

10 Days or more

M61002031
1 Piece(s)Available

10 Days or more

M8802642
1 Piece(s)Available

10 Days or more

M81002642
1 Piece(s)Available

10 Days or more

M81252642
1 Piece(s)Available

10 Days or more

M101003354
1 Piece(s)Available

10 Days or more

M101253354
1 Piece(s)Available

10 Days or more

M101603354
1 Piece(s)Available

10 Days or more

M121253868
1 Piece(s)Available

10 Days or more

M121603868
1 Piece(s)Available

10 Days or more

M122003868
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M Full Length * Excluding Threaded Part
(mm)
Handle Diameter D
(mm)
Grip length
(mm)

Loading...

  1. 1

Basic Information

Type Fixed Shape Shape Egg Shape Handle Material Black phenol resin
Grip surface treatment No Mounting Section Material Steel SUM22 Mounting Section Surface Treatment Chrome Plating
Mounting Method Male thread

Additional Products in this Category

Tech Support