(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stationary / Revolving Handles - Stainless steel.

Stationary / Revolving Handles - Stainless steel.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Fixed Type
•Handle Material: Stainless Steel
•Handle Surface: Electrolytic Polishing
•Mounting Section Material: 304 Stainless Steel
•Mounting Method: Threads

  • inCAD Components
Stationary / Revolving Handles - Stainless Steel:Related Image
・Materials
TypeHandle[ M ]Material[ S ]Surface Treatment
GRMSNStationary304 Stainless SteelElectrolytic Polishing
GRMSRevolving

Specifications

Part Number
GRAM12
GRMS6
GRMK13
GRM5
Part NumberDdHLWAMass (g)
TypeM (Coarse)
Stationary
GRMSN
Revolving
GRMS
51083966.5625
613105078755
81613608108100
10201670101210180

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRMS5
GRMS6
GRMS8
GRMS10
GRMSN5
GRMSN6
GRMSN8
GRMSN10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Nominal of Thread (M) Grip thickness
(mm)
Grip length
(mm)
1 Piece(s)Available

8 Days or more

10-M51039
1 Piece(s)Available

Same day

Stock

10-M61350
1 Piece(s)Available

Same day

Stock

10-M81660
1 Piece(s)Available

Same day

Stock

10-M102070
1 Piece(s)Available

Same day

Stock

10fixationM51039
1 Piece(s)Available

8 Days or more

10fixationM61350
1 Piece(s)Available

Same day

Stock

10fixationM81660
1 Piece(s)Available

Same day

Stock

10fixationM102070

Loading...

  1. 1
 

Basic Information

Handle Material 304 Stainless Steel Grip surface treatment Electrolytic Polishing Mounting Section Material 304 Stainless Steel
Mounting Section Surface Treatment No Mounting Method Male thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.