(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotating Handles - Conical shape.

Rotating Handles - Conical shape.
  • Volume Discount

[Features]
· Operating temperature range: Maximum 110°C, Polyamide product max temperature 80°C

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24530.0008
24530.0010
24530.0020
24530.0021
24530.0030
24530.0031
24530.0040
24530.0041
24530.0050
24530.0051
24530.0060
24530.0071
24530.0210
24530.0220
24530.0240
24530.0251
24530.0260
24530.0271
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Material Mounting Section Material Mounting Section Surface Treatment Thread Nominal M Overall Length L
(mm)
d1
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
WS
(mm)
Temperature max.
(°C)
Axle part Cylindrical handle
1 Piece(s)Available

10 Days

NylonSteelZinc PlatingM638.51481128100.5380Steel, galvanizedThermoplastic (PA), dull
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM654.518101540122.53110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM665.521101750132.53110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM865.521101750132.54110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM671.522101856132.53110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM871.522101856132.54110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM881.523131965142.54110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM1081.523131965142.55110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM898.526132180162.54110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM1098.526132180162.55110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM10108.528132290162.55110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolSteelZinc PlatingM12124.5311425102202.56110Steel, galvanizedThermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolStainless SteelNoM654.518101540122.53110Stainless steel 1.4305Thermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolStainless SteelNoM665.521101750132.53110Stainless steel 1.4305Thermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolStainless SteelNoM881.523131965142.54110Stainless steel 1.4305Thermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolStainless SteelNoM1098.526132180162.55110Stainless steel 1.4305Thermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolStainless SteelNoM10108.528132290162.55110Stainless steel 1.4305Thermosetting plastic (PF 31)
1 Piece(s)Available

10 Days

PhenolStainless SteelNoM12124.5311425102202.56110Stainless steel 1.4305Thermosetting plastic (PF 31)

Loading...

  1. 1
 

Basic Information

Type Rotation Shape Shape Stick type (straight) Handle Surface No
Mounting Method Male thread Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support