(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounting Plates for Leveling Mounts - Thick, Centered Groove

Mounting Plates for Adjustment Pads - Thick, Centered Groove:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
AJPNF, AJKNF1018 Carbon
Steel
Trivalent Chromate
AJPNFS, AJKNFS304 Stainless
Steel
-

Specifications

Part Number-t
AJPNF20-4.5
Part NumbertDABKCLL1Applicable Leveling Mount
TypeNo.Plate Thickness
AJPNF (Steel)AJPNFS (Stainless Steel)164.52937.5175028.511572NFJN16
(Click here)
630
204.53645.5216028.512577.5NFJN20
(Click here)
630
AJKNF (Steel)AJKNFS (Stainless Steel)164.52937.5175024.511572FJFN16
(Click here)
626
204.53645.5216024.512577.5FJFN20
(Click here)
626
[ ! ]Plate thickness may vary up to -10%.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AJKNF16-4.5
AJKNF16-6
AJKNF20-4.5
AJKNF20-6
AJKNFS16-4.5
AJKNFS16-6
AJKNFS20-4.5
AJKNFS20-6
AJPNF16-4.5
AJPNF16-6
AJPNF20-4.5
AJPNF20-6
AJPNFS16-4.5
AJPNFS16-6
AJPNFS20-4.5
AJPNFS20-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thickness T(t)
(mm)
Applicable Leveling Mounts
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate4.5FJFN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate6FJFN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate4.5FJFN20
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate6FJFN20
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-4.5FJFN16
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-6FJFN16
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-4.5FJFN20
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-6FJFN20
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate4.5NFJN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate6NFJN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate4.5NFJN20
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate6NFJN20
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-4.5NFJN16
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-6NFJN16
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-4.5NFJN20
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-6NFJN20

Loading...

  1. 1

Example

Mounting Plates for Adjustment Pads - Thick, Centered Groove:Related Image
 

Basic Information

Specifications Thick Type Type Mounting Plates for Leveling Mounts

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.