(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins Holders for Jigs - Threaded or Tapped

Locating Pins Holders for Jigs - Threaded or Tapped

Can be used in combination with cylinder when a workpiece is hard to extract.

  • METRIC
Locating Pin Holders for Jigs- Threaded:Related Image
Locating Pin Holders for Jigs- Threaded:Related Image
・Materials
■Holder
Type[ M ] Material[ H ]Hardness
ThreadedTapped
YGIDYGIDB1045 Carbon SteelTreated Hardness: 40~45HRC
* Direct-mounting at the tip of the cylinder is possible.
■Integrated
Type[ M ] Material[ H ]Hardness
ThreadedTapped
YGIDPYGIDPB1045 Carbon SteelTreated Hardness: 40~45HRC
* Direct-mounting at the tip of the cylinder is possible.

Specifications

Part Number-P-B-L-A-E-M
TypeTip ShapeD
YGIDPB20-P12.8-B30-L100-A30-M8
MPitch
ThreadedTapped
61.0-
81.25
101.51.25
14-1.5
18-1.5
PH71*M1 Tapped (Set Screw)
8+0.015
 0
1824M5
10+0.018
 0
2026M6
122432
162432
[ ! ]P dimension H7 tolerance is up to ℓ1.
Part NumberP(H7)L
1mm Increment
F
1mm Increment
M
TypeDg6ThreadedTapped
Holder (Threaded)
(Tapped)
YGID
YGIDB
16-0.006
-0.017
870~2005~256810810
20-0.007
-0.020
810128101014
25101216101418
301216
[ ! ]When L≤Mx4, tapped hole goes through. [ ! ]W>S+N/2+2 [ ! ]S>N/2+2 [ ! ]When L≤Mx4, tapped hole goes through.
Part Number P
0.1mm Increment
B
1mm Increment
L
1mm Increment
A E (Shape A) 1mm Increment M R
Type Tip Shape Dg6 Threaded Tapped
Integrated (Threaded)
(Tapped)
YGIDP
YGIDPB
A

B
12 -0.006
-0.017
6.0~11.0 5~35
(B≤Px4)
60~150 30
60
90
120
1~10 6 8 8 3
16 6.0~15.0 6 8 10 8 10
20 -0.007
-0.020
6.0~16.0 8 10 10 14
25 16.0~24.0 10 14 18 4
30
[ ! ]Tapped Type Mx3≤L

Alterations

Locating Pin Holders for Jigs- Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
YGID16-P8-L[70-200/1]-F[5-25/1]-M[6,​8,​10]
YGID20-P[8,​10,​12]-L[70-200/1]-F[5-25/1]-M[8,​10]
YGID25-P[10,​12,​16]-L[70-200/1]-F[5-25/1]-M[8,​10]
YGID30-P[12,​16]-L[70-200/1]-F[5-25/1]-M[8,​10]
YGIDB16-P8-L[70-200/1]-F[5-25/1]-M[8,​10]
YGIDB20-P[8,​10,​12]-L[70-200/1]-F[5-25/1]-M[10,​14]
YGIDB25-P[10,​12,​16]-L[70-200/1]-F[5-25/1]-M[10,​14,​18]
YGIDB30-P[12,​16]-L[70-200/1]-F[5-25/1]-M[10,​14,​18]
YGIDPA12-P[6-11/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-E[1-10/1]-M[6,​8]
YGIDPA16-P[6-15/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-E[1-10/1]-M[6,​8,​10]
YGIDPA20-P[6-16/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-E[1-10/1]-M[8,​10]
YGIDPA25-P[16-24/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-E[1-10/1]-M[8,​10]
YGIDPA30-P[16-24/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-E[1-10/1]-M[8,​10]
YGIDPB12-P[6-11/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-M[6,​8]
YGIDPB16-P[6-15/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-M[6,​8,​10]
YGIDPB20-P[6-16/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-M[8,​10]
YGIDPB25-P[16-24/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-M[8,​10]
YGIDPB30-P[16-24/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-M[8,​10]
YGIDPBA12-P[6-16/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-E[1-10/1]-M8
YGIDPBA16-P[6-16/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-E[1-10/1]-M[8,​10]
YGIDPBA20-P[6-16/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-E[1-10/1]-M[10,​14]
YGIDPBA25-P[16-24/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-E[1-10/1]-M[10,​14,​18]
YGIDPBA30-P[16-24/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-E[1-10/1]-M[10,​14,​18]
YGIDPBB12-P[6-16/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-M8
YGIDPBB16-P[6-16/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-M[8,​10]
YGIDPBB20-P[6-16/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-M[10,​14]
YGIDPBB25-P[16-24/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-M[10,​14,​18]
YGIDPBB30-P[16-24/0.1]-B[5-35/1]-L[60-150/1]-A[30,​60,​90,​120]-M[10,​14,​18]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Tip Shape Shank Style Mounting Side Outer Dia. D
(Ø)
Concentricity (Head-Shank) Head Dia. Tolerance
(mm)
A
(°)
F
(mm)
L
(mm)
M
(mm)
P Positioning Part Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

10 Days or more

10-Male thread16---5 ~ 2570 ~ 2006 ~ 108--
1 Piece(s)

10 Days or more

10-Male thread20---5 ~ 2570 ~ 2008 ~ 108 ~ 12--
1 Piece(s)

10 Days or more

10-Male thread25---5 ~ 2570 ~ 2008 ~ 1010 ~ 16--
1 Piece(s)

10 Days or more

10-Male thread30---5 ~ 2570 ~ 2008 ~ 1012 ~ 16--
1 Piece(s)

10 Days or more

10-Bolted (Internal Thread)16---5 ~ 2570 ~ 2008 ~ 108--
1 Piece(s)

10 Days or more

10-Bolted (Internal Thread)20---5 ~ 2570 ~ 20010 ~ 148 ~ 12--
1 Piece(s)

10 Days or more

10-Bolted (Internal Thread)25---5 ~ 2570 ~ 20010 ~ 1810 ~ 16--
1 Piece(s)

10 Days or more

10-Bolted (Internal Thread)30---5 ~ 2570 ~ 20010 ~ 1812 ~ 16--
1 Piece(s)

10 Days or more

10Taper (Shape A)Male thread12Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 1506 ~ 86 ~ 115 ~ 351 ~ 10
1 Piece(s)

10 Days or more

10Taper (Shape A)Male thread16Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 1506 ~ 106 ~ 155 ~ 351 ~ 10
1 Piece(s)

10 Days or more

10Taper (Shape A)Male thread20Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 1508 ~ 106 ~ 165 ~ 351 ~ 10
1 Piece(s)

10 Days or more

10Taper (Shape A)Male thread25Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 1508 ~ 1016 ~ 245 ~ 351 ~ 10
1 Piece(s)

10 Days or more

10Taper (Shape A)Male thread30Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 1508 ~ 1016 ~ 245 ~ 351 ~ 10
1 Piece(s)

10 Days or more

10Tip R (B shape)Male thread12Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 1506 ~ 86 ~ 115 ~ 35-
1 Piece(s)

10 Days or more

10Tip R (B shape)Male thread16Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 1506 ~ 106 ~ 155 ~ 35-
1 Piece(s)

10 Days or more

10Tip R (B shape)Male thread20Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 1508 ~ 106 ~ 165 ~ 35-
1 Piece(s)

10 Days or more

10Tip R (B shape)Male thread25Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 1508 ~ 1016 ~ 245 ~ 35-
1 Piece(s)

10 Days or more

10Tip R (B shape)Male thread30Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 1508 ~ 1016 ~ 245 ~ 35-
1 Piece(s)

10 Days or more

10Taper (Shape A)Bolted (Internal Thread)12Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 15086 ~ 165 ~ 351 ~ 10
1 Piece(s)

10 Days or more

10Taper (Shape A)Bolted (Internal Thread)16Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 1508 ~ 106 ~ 165 ~ 351 ~ 10
1 Piece(s)

10 Days or more

10Taper (Shape A)Bolted (Internal Thread)20Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 15010 ~ 146 ~ 165 ~ 351 ~ 10
1 Piece(s)

10 Days or more

10Taper (Shape A)Bolted (Internal Thread)25Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 15010 ~ 1816 ~ 245 ~ 351 ~ 10
1 Piece(s)

10 Days or more

10Taper (Shape A)Bolted (Internal Thread)30Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 15010 ~ 1816 ~ 245 ~ 351 ~ 10
1 Piece(s)

10 Days or more

10Tip R (B shape)Bolted (Internal Thread)12Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 15086 ~ 165 ~ 35-
1 Piece(s)

10 Days or more

10Tip R (B shape)Bolted (Internal Thread)16Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 1508 ~ 106 ~ 165 ~ 35-
1 Piece(s)

10 Days or more

10Tip R (B shape)Bolted (Internal Thread)20Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 15010 ~ 146 ~ 165 ~ 35-
1 Piece(s)

10 Days or more

10Tip R (B shape)Bolted (Internal Thread)25Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 15010 ~ 1816 ~ 245 ~ 35-
1 Piece(s)

10 Days or more

10Tip R (B shape)Bolted (Internal Thread)30Standard Grade φ0.03Standard Grade 0/-0.0530 ~ 120-60 ~ 15010 ~ 1816 ~ 245 ~ 35-

Loading...

  1. 1

More Information

Reference: sin15°≈0.259 sin30°=0.5
sin45°≈0.707 sin60°≈0.866
tan15°≈0.267 tan30°=0.577
tan45°=1 tan60°≈1.732
 

Basic Information

Basic Shape Jig Pin Without Collar Head Shape Round Material 1045 Carbon Steel
Surface Treatment Plain Heat Treatment Immersion Quenching

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.