(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Square Head Locating Pins that secure a workpiece at four points.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | |
Shouldered | No Shoulder | ||
LATQN | LNTQN | 4137 Alloy Steel | Treated Hardness 35~40HRC |
TLATQN | TLNTQN | 4115 Alloy Steel | Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads |
Part Number | - | P | - | W | - | B | - | A | - | E | ||||
Type | Tip Shape | D | ||||||||||||
LATQN LNTQN | A B | 6 8 | P7.0 P12.0 | - - | W5.0 W10.0 | - - | B15 B18 | - - | A30 A60 | - | E8 |
Part Number | P 0.1mm Increment | W 0.1mm Increment | B 1mm Increment | A | E (Shape A) 1mm Increment | L1 | ℓ1 | H | d | R | Applicable Set Screw | ||||
Type | Tip Shape | Dh7 | |||||||||||||
Hardened LATQN | Carburized TLATQN | A (Tapered) B (Taper R) | 6 | 0 -0.012 | 7.0 | 5.0~17.0 (W≤P) | 5~30 (B≤Wx3) | 30 60 90 120 | 1~10 | 8 | 8 | 9 | 4 | 1 | M5 |
8 | 0 -0.015 | 7.0~9.0 | 8 | 8 | 11 | 5 | 1.5 | M5 | |||||||
10 | 0 -0.015 | 7.0~11.0 | 10 | 8 | 13 | 7 | 2 | M6 | |||||||
10T | 0 -0.015 | 7.0~11.0 | 5 | 8 | 13 | 7 | 2 | M6 | |||||||
12 | 0 -0.018 | 9.0~13.0 | 12 | 10 | 15 | 9 | 3 | M8 | |||||||
16 | 0 -0.018 | 13.0~17.0 | 12 | 10 | 19 | 13 | 4 | M8 |
Part Number | P 0.1mm Increment | W 0.1mm Increment | B 1mm Increment | A | E (Shape A) 1mm Increment | L1 | ℓ1 | d | R | Applicable Set Screw | ||||
Type | Tip Shape | Dh7 | ||||||||||||
Hardened LNTQN | Carburized TLNTQN | A (Tapered) B (Taper R) | 6 | 0 -0.012 | 9.0~12.0 | 5.0~30.0 (W≤P) | 5~30 (B≤Wx3) | 30 60 90 120 | 1~10 | 8 | 8 | 4 | 3 | M5 |
8 | 0 -0.015 | 11.0~16.0 | 8 | 8 | 5 | 4 | M5 | |||||||
10 | 0 -0.015 | 13.0~20.0 | 10 | 8 | 7 | 4 | M6 | |||||||
10T | 0 -0.015 | 13.0~20.0 | 5 | 8 | 7 | 4 | M6 | |||||||
12 | 0 -0.018 | 15.0~25.0 | 12 | 10 | 9 | 6 | M8 | |||||||
16 | 0 -0.018 | 19.0~32.0 | 12 | 10 | 13 | 8 | M8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LATQNA6-P7-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
LATQNA8-P[7-9/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
LATQNA10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
LATQNA10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
LATQNA12-P[9-13/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
LATQNA16-P[13-17/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
LATQNB6-P7-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120] |
LATQNB8-P[7-9/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120] |
LATQNB10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120] |
LATQNB10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120] |
LATQNB12-P[9-13/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120] |
LATQNB16-P[13-17/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120] |
LNTQNA6-P[9-12/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
LNTQNA8-P[11-16/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
LNTQNA10-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
LNTQNA10T-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
LNTQNA12-P[15-25/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
LNTQNA16-P[19-32/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
LNTQNB6-P[9-12/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120] |
LNTQNB8-P[11-16/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120] |
LNTQNB10-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120] |
LNTQNB10T-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120] |
LNTQNB12-P[15-25/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120] |
LNTQNB16-P[19-32/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120] |
TLATQNA6-P7-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
TLATQNA8-P[7-9/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
TLATQNA10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
TLATQNA10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
TLATQNA12-P[9-13/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
TLATQNA16-P[13-17/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
TLATQNB6-P7-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120] |
TLATQNB8-P[7-9/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120] |
TLATQNB10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120] |
TLATQNB10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120] |
TLATQNB12-P[9-13/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120] |
TLATQNB16-P[13-17/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,60,90,120] |
TLNTQNA6-P[9-12/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
TLNTQNA8-P[11-16/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
TLNTQNA10-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
TLNTQNA10T-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
TLNTQNA12-P[15-25/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
TLNTQNA16-P[19-32/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120]-E[1-10/1] |
TLNTQNB6-P[9-12/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120] |
TLNTQNB8-P[11-16/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120] |
TLNTQNB10-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120] |
TLNTQNB10T-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120] |
TLNTQNB12-P[15-25/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120] |
TLNTQNB16-P[19-32/0.1]-W[5-30/0.1]-B[5-30/1]-A[30,60,90,120] |
Loading...
Head Shape | Diamond Shape | Surface Treatment | Plain | Concentricity (Head-Shank) | Others φ0.1 |
---|---|---|---|---|---|
Head Dia. Tolerance(mm) | Standard Grade 0/-0.05 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy