(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rack Gears - Round, Pressure Angle 20°

Rack Gears - Round, Pressure Angle 20°
  • Volume Discount
  • Degreasing

New: Polyacetal material option is added. [June 2023]
Convenient for reciprocal motion of the rack side.

  • inCAD Components
Round Gear Racks - Pressure Angle 20Deg., Standard L Dimension:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
L FixedL Configurable
RGMARGMAL1045 Carbon SteelBlack Oxide
RGMASRGMASL303 Stainless Steel-

Specifications

Part Number-Nominal Length L
RGMA1.0
RGMAL0.8
-
-
500
205

■L Fixed
Part NumberNominalEffective Number of Teeth (Z)D
(h9)
(L)h
TypeModule
RGMA
(1045 Carbon Steel)
0.53001928301.597.5
0.83001207.2
1.03009510298.459
500159499.51
1.53006315296.8813.5
500106499.51
2.03004720295.3118
50079496.37
2.53003825298.4522.5
50063494.80
3.03003130292.1727
50053499.51
RGMAS
(303 Stainless Steel)
0.53001928301.597.5
0.83001207.2
1.03009510298.459
500159499.51
1.53006315296.8813.5
500106499.51
2.03004720295.3118
50079496.37
2.53003825298.4522.5
50063494.80
3.03003130292.1727
50053499.51
■L Configurable
Part NumberOverall Length L 1mm IncrementD
(h9)
h
TypeModule
RGMAL
(1045 Carbon Steel)
0.550~300 87.5
0.87.2
1.050~500109
1.51513.5
2.02018
2.52522.5
3.03027
RGMASL
(303 Stainless Steel)
0.550~300 87.5
0.87.2
1.050~500109
1.51513.5
2.02018
2.52522.5
3.03027

Alterations

Round Gear Racks - Pressure Angle 20Deg., Standard L Dimension:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RGMA0.5-300
RGMA0.8-300
RGMA1.0-300
RGMA1.0-500
RGMA1.5-300
RGMA1.5-500
RGMA2.0-300
RGMA2.0-500
RGMA2.5-300
RGMA2.5-500
RGMA3.0-300
RGMA3.0-500
RGMAL0.5-[50-300/1]
RGMAL0.8-[50-300/1]
RGMAL1.0-[50-500/1]
RGMAL1.5-[50-500/1]
RGMAL2.0-[50-500/1]
RGMAL2.5-[50-500/1]
RGMAL3.0-[50-500/1]
RGMAS0.5-300
RGMAS0.8-300
RGMAS1.0-300
RGMAS1.0-500
RGMAS1.5-300
RGMAS1.5-500
RGMAS2.0-300
RGMAS2.0-500
RGMAS2.5-300
RGMAS2.5-500
RGMAS3.0-300
RGMAS3.0-500
RGMASL0.5-[50-280/1]
RGMASL0.8-[50-300/1]
RGMASL1.0-[50-500/1]
RGMASL1.5-[50-500/1]
RGMASL2.0-[50-500/1]
RGMASL2.5-[50-500/1]
RGMASL3.0-[50-500/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L
(mm)
Material Surface Treatment Number of Effective Teeth
(Teeth)
Tooth Width (W or D)
(mm)
Rack Dia.
(Ø)
Rack Height
(mm)
Nominal
1 Piece(s)Available

10 Days or more

10301.6SteelBlack Oxide Coating192887.5300
1 Piece(s)Available

10 Days or more

10301.6SteelBlack Oxide Coating120887.2300
1 Piece(s)Available

10 Days or more

10298.4SteelBlack Oxide Coating9510109300
1 Piece(s)Available

10 Days or more

10499.5SteelBlack Oxide Coating15910109500
1 Piece(s)Available

10 Days or more

10300SteelBlack Oxide Coating63151513.5300
1 Piece(s)Available

10 Days or more

10500SteelBlack Oxide Coating106151513.5500
1 Piece(s)Available

10 Days or more

10300SteelBlack Oxide Coating47202018300
1 Piece(s)Available

10 Days or more

10500SteelBlack Oxide Coating79202018500
1 Piece(s)Available

10 Days or more

10300SteelBlack Oxide Coating38252522.5300
1 Piece(s)Available

10 Days or more

10500SteelBlack Oxide Coating63252522.5500
1 Piece(s)Available

10 Days or more

10300SteelBlack Oxide Coating31303027300
1 Piece(s)Available

10 Days or more

10500SteelBlack Oxide Coating53303027500
1 Piece(s)

10 Days or more

1050 ~ 300SteelBlack Oxide Coating-887.5-
1 Piece(s)

10 Days or more

1050 ~ 300SteelBlack Oxide Coating-887.2-
1 Piece(s)

10 Days or more

1050 ~ 500SteelBlack Oxide Coating-10109-
1 Piece(s)

10 Days or more

1050 ~ 500SteelBlack Oxide Coating-151513.5-
1 Piece(s)

10 Days or more

1050 ~ 500SteelBlack Oxide Coating-202018-
1 Piece(s)

10 Days or more

1050 ~ 500SteelBlack Oxide Coating-252522.5-
1 Piece(s)

10 Days or more

1050 ~ 500SteelBlack Oxide Coating-303027-
1 Piece(s)Available

10 Days or more

10301.6Stainless SteelNot Provided192887.5300
1 Piece(s)Available

10 Days or more

10301.6Stainless SteelNot Provided120887.2300
1 Piece(s)Available

10 Days or more

10298.4Stainless SteelNot Provided9510109300
1 Piece(s)Available

10 Days or more

10499.5Stainless SteelNot Provided15910109500
1 Piece(s)Available

10 Days or more

10300Stainless SteelNot Provided63151513.5300
1 Piece(s)Available

10 Days or more

10500Stainless SteelNot Provided106151513.5500
1 Piece(s)Available

10 Days or more

10300Stainless SteelNot Provided47202018300
1 Piece(s)Available

10 Days or more

10500Stainless SteelNot Provided79202018500
1 Piece(s)Available

10 Days or more

10300Stainless SteelNot Provided38252522.5300
1 Piece(s)Available

10 Days or more

10500Stainless SteelNot Provided63252522.5500
1 Piece(s)Available

10 Days or more

10300Stainless SteelNot Provided31303027300
1 Piece(s)Available

10 Days or more

10500Stainless SteelNot Provided53303027500
1 Piece(s)

10 Days or more

1050 ~ 280Stainless SteelNot Provided-887.5-
1 Piece(s)

10 Days or more

1050 ~ 300Stainless SteelNot Provided-887.2-
1 Piece(s)

10 Days or more

1050 ~ 500Stainless SteelNot Provided-10109-
1 Piece(s)

10 Days or more

1050 ~ 500Stainless SteelNot Provided-151513.5-
1 Piece(s)

10 Days or more

1050 ~ 500Stainless SteelNot Provided-202018-
1 Piece(s)

10 Days or more

1050 ~ 500Stainless SteelNot Provided-252522.5-
1 Piece(s)

10 Days or more

1050 ~ 500Stainless SteelNot Provided-303027-

Loading...

  1. 1
 

Basic Information

Teeth Type Standard Shape Round Rack Gears Heat Treatment Not Provided
Ground Teeth Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.