(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rack Gears - Pressure Angle 20°, Standard L Dimension

Rack Gears - Pressure Angle 20°, Standard L Dimension

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

This enables to switch between rotating motion and linear motion. Length and mounting hole machining can be specified.

  • inCAD Components

PDFP.2019-1505

Unit examples related to this product
Gear Racks - Pressure Angle 20Deg., Standard L Dimension:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Both Ends MachinedEconomy
RGEARGEAR1045 Carbon SteelBlack Oxide
RGEAB-Free-Cutting Brass Bar-
RGEAS-304 Stainless Steel-
RGEAMRGEAMRMC Nylon-
[ ! ]RGEAM, RGEAMR (MC Nylon) dimensions may change depending on the operating environment.

Specifications

Part Number-Nominal-Hole
Machining
RGEA1.0
RGEAR1.0
-
-
500
500
-
-
A
N
Part NumberNominalHole MachiningNumber of Effective TeethLP (Pitch)WHhB
(Hole Pitch)
M (Coarse)d1d2Z1K (Number of Holes)
TypeModule
(1045 Carbon Steel)

Both Ends Machined Type
RGEA

Economy Type
RGEAR
1.0 100N
(No Hole Machining)

A
(Bottom Tapped)

ST
(Side Tapped)

Z
(Side Counterbored)
30(29)94.25(98)3.142101211180M33.56.53.5-
30095(94)298.45(303)2
500159499.51(505)3
1.5 10021(20)98.96(101)4.712152018.5180M44.584.5-
30063(62)296.88(303)2
500106(105)499.51(505)3
2.0 10015(14)94.25(98)6.283202523180M55.59.55.5-
30047(46)295.31(303)2
50079496.37(505)3
2.5 10012(11)94.25(100)7.854253027.5180M55.59.55.5-
30038(37)298.45(303)2
50063494.8(505)3
3.0 10010(9)94.25(101)9.424303532180M55.59.55.5-
30031(30)292.17(303)2
50053(52)499.51(505)3
(Free-Cutting Brass Bar)
RGEAB
0.5 300N192301.591.571398.5------
0.8 300120301.592.5134109.2
(304 Stainless Steel)
RGEAS
0.5 300N192301.591.571398.5------
0.8 300120301.592.5134109.2
1.0 300N
(No Hole Machining)

A
(Bottom Tapped)

ST
(Side Tapped)

Z
(Side Counterbored)
95298.453.14210109180M33.56.53.52
500159499.513
1.5 30063296.884.712151513.5M44.584.52
500106499.513
2.0 50079496.376.283202018M55.59.55.53
1000159999.026
2.5 50063494.87.854252522.5M66.5116.53
1000127997.456
3.0 50053499.519.424303027M891493
1000106999.036
(MC Nylon)

Both Ends Machined Type
RGEAM

Economy Type
RGEAMR
0.5 300N192301.591.571398.5------
0.8 300120301.592.5134109.2
1.0 300N, A
ST, Z
95298.453.142101211180M33.56.53.52
500159499.51(505)3
1.5 500N105(505)4.712152018.5------
2.0 50079(505)6.283202523------
2.5 50063(505)7.854253027.5------
3.0 50052(505)9.424303532------
[ ! ]Economy Type is only available for Hole Machining N (No Hole Machining). [ ! ]Number of Effective Teeth ( ) and L ( ) are the value of Economy Type.

Alterations

Gear Racks - Pressure Angle 20Deg., Standard L Dimension:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RGEA1.0-100-N
RGEA1.0-300-A
RGEA1.0-300-N
RGEA1.0-300-ST
RGEA1.0-300-Z
RGEA1.0-500-A
RGEA1.0-500-N
RGEA1.0-500-ST
RGEA1.0-500-Z
RGEA1.5-100-N
RGEA1.5-300-A
RGEA1.5-300-N
RGEA1.5-300-ST
RGEA1.5-300-Z
RGEA1.5-500-A
RGEA1.5-500-N
RGEA1.5-500-ST
RGEA1.5-500-Z
RGEA2.0-100-N
RGEA2.0-300-A
RGEA2.0-300-N
RGEA2.0-300-ST
RGEA2.0-300-Z
RGEA2.0-500-A
RGEA2.0-500-N
RGEA2.0-500-ST
RGEA2.0-500-Z
RGEA2.5-100-N
RGEA2.5-300-A
RGEA2.5-300-N
RGEA2.5-300-ST
RGEA2.5-300-Z
RGEA2.5-500-A
RGEA2.5-500-N
RGEA2.5-500-ST
RGEA2.5-500-Z
RGEA3.0-100-N
RGEA3.0-300-A
RGEA3.0-300-N
RGEA3.0-300-ST
RGEA3.0-300-Z
RGEA3.0-500-A
RGEA3.0-500-N
RGEA3.0-500-ST
RGEA3.0-500-Z
RGEAB0.5-300-N
RGEAB0.8-300-N
RGEAM0.5-300-N
RGEAM0.8-300-N
RGEAM1.0-300-A
RGEAM1.0-300-N
RGEAM1.0-300-ST
RGEAM1.0-300-Z
RGEAM1.0-500-A
RGEAM1.0-500-N
RGEAM1.0-500-ST
RGEAM1.0-500-Z
RGEAMR1.0-500-N
RGEAMR1.5-500-N
RGEAMR2.0-500-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L
(mm)
Material Ground Teeth Surface Treatment Number of Effective Teeth
(Teeth)
Tooth Width (W or D)
(mm)
End Face Machining Rack Height
(mm)
Nominal Hole Machining
1 Piece(s)Available

10 Days or more

1094.25SteelNot ProvidedBlack Oxide Coating3010[Provided] Both Ends Machined Type12100N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10298.45SteelNot ProvidedBlack Oxide Coating9510[Provided] Both Ends Machined Type12300A (Back Tapped)
1 Piece(s)Available

10 Days or more

10298.45SteelNot ProvidedBlack Oxide Coating9510[Provided] Both Ends Machined Type12300N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10298.45SteelNot ProvidedBlack Oxide Coating9510[Provided] Both Ends Machined Type12300ST (Side Tapped)
1 Piece(s)Available

10 Days or more

10298.45SteelNot ProvidedBlack Oxide Coating9510[Provided] Both Ends Machined Type12300Z (Side Counterbored)
1 Piece(s)Available

10 Days or more

10499.51SteelNot ProvidedBlack Oxide Coating15910[Provided] Both Ends Machined Type12500A (Back Tapped)
1 Piece(s)Available

10 Days or more

10499.51SteelNot ProvidedBlack Oxide Coating15910[Provided] Both Ends Machined Type12500N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10499.51SteelNot ProvidedBlack Oxide Coating15910[Provided] Both Ends Machined Type12500ST (Side Tapped)
1 Piece(s)Available

10 Days or more

10499.51SteelNot ProvidedBlack Oxide Coating15910[Provided] Both Ends Machined Type12500Z (Side Counterbored)
1 Piece(s)Available

10 Days or more

1098.96SteelNot ProvidedBlack Oxide Coating2115[Provided] Both Ends Machined Type20100N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10296.88SteelNot ProvidedBlack Oxide Coating6315[Provided] Both Ends Machined Type20300A (Back Tapped)
1 Piece(s)Available

10 Days or more

10296.88SteelNot ProvidedBlack Oxide Coating6315[Provided] Both Ends Machined Type20300N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10296.88SteelNot ProvidedBlack Oxide Coating6315[Provided] Both Ends Machined Type20300ST (Side Tapped)
1 Piece(s)Available

10 Days or more

10296.88SteelNot ProvidedBlack Oxide Coating6315[Provided] Both Ends Machined Type20300Z (Side Counterbored)
1 Piece(s)Available

10 Days or more

10499.51SteelNot ProvidedBlack Oxide Coating10615[Provided] Both Ends Machined Type20500A (Back Tapped)
1 Piece(s)Available

10 Days or more

10499.51SteelNot ProvidedBlack Oxide Coating10615[Provided] Both Ends Machined Type20500N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10499.51SteelNot ProvidedBlack Oxide Coating10615[Provided] Both Ends Machined Type20500ST (Side Tapped)
1 Piece(s)Available

10 Days or more

10499.51SteelNot ProvidedBlack Oxide Coating10615[Provided] Both Ends Machined Type20500Z (Side Counterbored)
1 Piece(s)Available

10 Days or more

1094.25SteelNot ProvidedBlack Oxide Coating1520[Provided] Both Ends Machined Type25100N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10295.31Steel-Black Oxide Coating4720[Provided] Both Ends Machined Type25300A (Back Tapped)
1 Piece(s)Available

10 Days or more

10295.31SteelNot ProvidedBlack Oxide Coating4720[Provided] Both Ends Machined Type25300N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10295.31Steel-Black Oxide Coating4720[Provided] Both Ends Machined Type25300ST (Side Tapped)
1 Piece(s)Available

10 Days or more

10295.31Steel-Black Oxide Coating4720[Provided] Both Ends Machined Type25300Z (Side Counterbored)
1 Piece(s)Available

10 Days or more

10496.37SteelNot ProvidedBlack Oxide Coating7920[Provided] Both Ends Machined Type25500A (Back Tapped)
1 Piece(s)Available

10 Days or more

10496.37SteelNot ProvidedBlack Oxide Coating7920[Provided] Both Ends Machined Type25500N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10496.37SteelNot ProvidedBlack Oxide Coating7920[Provided] Both Ends Machined Type25500ST (Side Tapped)
1 Piece(s)Available

10 Days or more

10496.37SteelNot ProvidedBlack Oxide Coating7920[Provided] Both Ends Machined Type25500Z (Side Counterbored)
1 Piece(s)Available

10 Days or more

1094.25SteelNot ProvidedBlack Oxide Coating1225[Provided] Both Ends Machined Type30100N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10298.45Steel-Black Oxide Coating3825[Provided] Both Ends Machined Type30300A (Back Tapped)
1 Piece(s)Available

10 Days or more

10298.45SteelNot ProvidedBlack Oxide Coating1225[Provided] Both Ends Machined Type30300N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10298.45Steel-Black Oxide Coating3825[Provided] Both Ends Machined Type30300ST (Side Tapped)
1 Piece(s)Available

10 Days or more

10298.45Steel-Black Oxide Coating3825[Provided] Both Ends Machined Type30300Z (Side Counterbored)
1 Piece(s)Available

10 Days or more

10494.8SteelNot ProvidedBlack Oxide Coating6325[Provided] Both Ends Machined Type30500A (Back Tapped)
1 Piece(s)Available

10 Days or more

10494.8SteelNot ProvidedBlack Oxide Coating6325[Provided] Both Ends Machined Type30500N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10494.8SteelNot ProvidedBlack Oxide Coating6325[Provided] Both Ends Machined Type30500ST (Side Tapped)
1 Piece(s)Available

10 Days or more

10494.8SteelNot ProvidedBlack Oxide Coating6325[Provided] Both Ends Machined Type30500Z (Side Counterbored)
1 Piece(s)Available

10 Days or more

1094.25SteelNot ProvidedBlack Oxide Coating1030[Provided] Both Ends Machined Type35100N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10292.17Steel-Black Oxide Coating3130[Provided] Both Ends Machined Type35300A (Back Tapped)
1 Piece(s)Available

10 Days or more

10295.29SteelNot ProvidedBlack Oxide Coating3130[Provided] Both Ends Machined Type35300N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10292.17Steel-Black Oxide Coating3130[Provided] Both Ends Machined Type35300ST (Side Tapped)
1 Piece(s)Available

10 Days or more

10292.17Steel-Black Oxide Coating3130[Provided] Both Ends Machined Type35300Z (Side Counterbored)
1 Piece(s)Available

10 Days or more

10499.51SteelNot ProvidedBlack Oxide Coating5330[Provided] Both Ends Machined Type35500A (Back Tapped)
1 Piece(s)Available

10 Days or more

10499.51SteelNot ProvidedBlack Oxide Coating5330[Provided] Both Ends Machined Type35500N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10499.51SteelNot ProvidedBlack Oxide Coating5330[Provided] Both Ends Machined Type35500ST (Side Tapped)
1 Piece(s)Available

10 Days or more

10499.51SteelNot ProvidedBlack Oxide Coating5330[Provided] Both Ends Machined Type35500Z (Side Counterbored)
1 Piece(s)Available

10 Days or more

10301.59BrassNot ProvidedNot Provided1923[Provided] Both Ends Machined Type9300N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10301.59BrassNot ProvidedNot Provided1204[Provided] Both Ends Machined Type10300N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10301.59ResinNot ProvidedNot Provided1923[Provided] Both Ends Machined Type9300N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10301.59ResinNot ProvidedNot Provided1204[Provided] Both Ends Machined Type10300N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10298.45ResinNot ProvidedNot Provided9510[Provided] Both Ends Machined Type12300A (Back Tapped)
1 Piece(s)Available

10 Days or more

10298.45ResinNot ProvidedNot Provided9510[Provided] Both Ends Machined Type12300N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10298.45ResinNot ProvidedNot Provided9510[Provided] Both Ends Machined Type12300ST (Side Tapped)
1 Piece(s)Available

10 Days or more

10298.45ResinNot ProvidedNot Provided9510[Provided] Both Ends Machined Type12300Z (Side Counterbored)
1 Piece(s)Available

10 Days or more

10499.51ResinNot ProvidedNot Provided15910[Provided] Both Ends Machined Type12500A (Back Tapped)
1 Piece(s)Available

10 Days or more

10499.51ResinNot ProvidedNot Provided15910[Provided] Both Ends Machined Type12500N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10499.51ResinNot ProvidedNot Provided15910[Provided] Both Ends Machined Type12500ST (Side Tapped)
1 Piece(s)Available

10 Days or more

10499.51ResinNot ProvidedNot Provided15910[Provided] Both Ends Machined Type12500Z (Side Counterbored)
1 Piece(s)Available

10 Days or more

10505ResinNot ProvidedNot Provided15910Economy Type12500N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10505ResinNot ProvidedNot Provided10515Economy Type20500N (No Hole Machining)
1 Piece(s)Available

10 Days or more

10505ResinNot ProvidedNot Provided7920Economy Type25500N (No Hole Machining)

Loading...

More Information

Gear Racks - Pressure Angle 20Deg., Standard L Dimension:Related Image
 

Basic Information

Teeth Type Standard Shape Rack Gears Heat Treatment Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.