(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - Regular Torque, with locking bushing, T10 series.

Timing Pulleys - Regular Torque, with locking bushing, T10 series.
  • Spec Change

New: Available number of teeth increased on metric pulleys. [August 2023]
Phase matching is easy because machining to shafts is not required.

  • METRIC
  • inCAD Components

(i)Caution

  • Regarding RoHS compliance: The products are RoHS non-compliant only when alteration BMC is selected. The products are RoHS-compliant when BMC is not selected. As some parts used in the alteration are RoHS non-compliant, the RoHS notation on this page has been changed to non-compliant. "Non-compliant" is also indicated in the certificate due to information on the left. Since there are no changes to the product, please contact us if you need a Certificate of RoHS Compliance for a part number that does not have alteration BMC selected.
  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

PDFP.2019-1410

Unit examples related to this product
Keyless Timing Pulley - T10 Type, ST/SH Keyless Bushing:Related Image
・Materials
Part Number [ M ]Material[ S ]Surface Treatment
Belt Width 15mmBelt Width 20mmBelt Width 25mmBelt Width 30mmBelt Width 40mmBelt Width 50mmPulleyFlangeBushingPulleyFlangeBushing
A: 17 W: 22A: 22 W: 27A: 27 W: 32A:32W:37A:43W:48A:53W:58
TTLA_ _T10150TTLA_ _T10200TTLA_ _T10250TTLA_ _T10300TTLA_ _T10400TTLA_ _T10500Aluminum Alloy 7000 seriesAluminum Alloy1045 Carbon Steel
or Equivalent
Clear Anodize-
TTLK_ _T10150TTLK_ _T10200TTLK_ _T10250TTLK_ _T10300--Hard Clear Anodize*-
TTLN_ _T10150TTLN_ _T10200TTLN_ _T10250TTLN_ _T10300--Electroless Nickel Plating-
TTPL_ _T10150TTPL_ _T10200TTPL_ _T10250TTPL_ _T10300TTPL_ _T10400TTPL_ _T105001045 Carbon Steel
or Equivalent
Low Carbon Steel1045 Carbon Steel
or Equivalent
Black Oxide
TTLG_ _T10150TTLG_ _T10200TTLG_ _T10250TTLG_ _T10300TTLG_ _T10400TTLG_ _T10500Electroless Nickel Plating
*Hard Anodize Treatment: Film Hardness 300HV~
 

Specifications

Keyless Timing Pulley - T10 Type, ST/SH Keyless Bushing:Related Image
Part NumberPulley
Shape
dH7 Range (Select Shaft Bore Dia. from Table 1)P.D.O.D.FE
T10150T10200T10250T10300T10400T10500
TypeTeethType, Nominal WidthEShape
(ST Bushing)
FShape
(SH Bushing)
EShape
(ST Bushing)
FShape
(SH Bushing)
EShape
(ST Bushing)
FShape
(ST Bushing)
(SH Bushing)
EShape
(ST Bushing)
FShape
(ST Bushing)
(SH Bushing)
EShape
(ST Bushing)
FShape
(ST Bushing)
EShape
(ST Bushing)
FShape
(ST Bushing)
TTLA
TTLK
TTLN
TTPL
TTLG
15T10150
*A: 17
*W: 22
T10200
*A: 22
*W: 27
T10250
*A: 27
*W: 32
T10300
*A: 32
*W: 37
T10400
*A: 43
*W: 48
T10500
*A: 53
*W: 58
E



F
121212121212--12~141212~141247.7545.905236
1612~151212~151212~1512~15151512~1712~1512~1712~1550.9349.055840
1812~171212~1712~1712~1712~1715, 16, 1715, 16, 1712~1712~1712~1712~1757.3055.456145
2012~171212~1712~1712~1712~1715, 16, 1715, 16, 1712~2212~1812~2212~1863.6661.806750
2214~25-14~2514~2514~2514~2515~2515~2514~2514~2514~2514~2570.0368.158060
2414~2514~2514~2514~2514~2515~2515~2514~2514~2514~2514~2576.3974.558767
2514~25-14~2514~2514~2514~2515~2515~2514~2514~2514~2514~2579.5877.708767
2614~2514~2514~2514~2514~2515~2515~2514~3514~3514~3514~3582.7680.90
2816~3516~3516~3516~3516~3516~3516~3516~3516~3516~3516~3589.1387.259575
3016~3516~3516~3516~3516~3516~3516~3516~4216~3516~4216~3595.4993.6510484
3220~4220~4220~3520~4220~3520~4220~3520~4220~4220~4220~42101.86100.0011190
3420~4220~4220~3520~4220~3520~4220~3520~4220~4220~4220~42108.23106.4011595
3620~4220~4220~3520~4220~3520~4220~3520~4220~4220~4220~42114.59112.75123102
4020~5020~5020~3520~5020~3520~5020~3520~5020~5020~5020~50127.32125.45135115
4420~5020~5020~3520~5020~3520~5020~3520~5020~5020~5020~50140.06138.20152130
4820~5020~5020~3520~5020~3520~5020~3520~5020~5020~5020~50152.79150.95160140
5020~50-20~5020~3520~5020~3520~5020~3520~5020~5020~5020~50159.15157.30170150
6020~5020~5020~3520~5020~3520~5020~3520~5020~5020~5020~50190.99189.10200175
Table 1: Select Shaft Bore Diameter
dH7Max. Allowable Torque NmD(L)
ST BushingSH BushingST BushingSH Bushing
124823323110.5
147337353612
1578393637
168342373813
1788453839
1815448434014
19163494542
20171974646
221861104847
242061215049
252161245251
28353141545315.5
303821495756
32412163595816.5
354511736361
38686-70-19
4072571
427577420
4514908424.5
48160087
50166089
[ ! ]For "F" shape of S8M250, ST bushing is applicable to shaft bore diameter of 12~30 and SH bushing is applicable to 32 and 35.[ ! ]TTLK and TTLN are not available for T10400 and T10500.
[ ! ]For "F" shape of S8M300, ST bushing is applicable to shaft bore diameter of 15~32 and SH bushing is applicable to 35.
[ ! ]Electroless nickel plated bushing decreases maximum allowable torque and allowable thrust load by 20~30%

Alterations

Keyless Timing Pulley - T10 Type, ST/SH Keyless Bushing:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TTLA15T10150-E-12
TTLA15T10150-F-12
TTLA15T10200-E-12
TTLA15T10200-F-12
TTLA15T10400-E-[12,​14]
TTLA15T10400-F-12
TTLA15T10500-E-[12,​14]
TTLA15T10500-F-12
TTLA16T10150-E-[12,​14,​15]
TTLA16T10150-F-12
TTLA16T10200-E-[12,​14,​15]
TTLA16T10200-F-12
TTLA16T10300-E-15
TTLA16T10300-F-15
TTLA16T10400-E-[12,​14,​15,​16,​17]
TTLA16T10400-F-[12,​14,​15]
TTLA16T10500-E-[12,​14,​15,​16,​17]
TTLA16T10500-F-[12,​14,​15]
TTLA18T10150-E-[12,​14,​15,​16,​17]
TTLA18T10150-F-12
TTLA18T10200-E-[12,​14,​15,​16,​17]
TTLA18T10200-F-[12,​14,​15,​16,​17]
TTLA18T10300-E-[15,​16,​17]
TTLA18T10300-F-[15,​16,​17]
TTLA18T10400-E-[12,​14,​15,​16,​17]
TTLA18T10400-F-[12,​14,​15,​16,​17]
TTLA18T10500-E-[12,​14,​15,​16,​17]
TTLA18T10500-F-[12,​14,​15,​16,​17]
TTLA20T10150-E-[12,​14,​15,​16,​17]
TTLA20T10150-F-12
TTLA20T10200-E-[12,​14,​15,​16,​17]
TTLA20T10200-F-[12,​14,​15,​16,​17]
TTLA20T10300-E-[15,​16,​17]
TTLA20T10300-F-[15,​16,​17]
TTLA20T10400-E-[12,​14,​15,​16,​17,​18,​19,​20,​22]
TTLA20T10400-F-[12,​14,​15,​16,​17,​18]
TTLA20T10500-E-[12,​14,​15,​16,​17,​18,​19,​20,​22]
TTLA20T10500-F-[12,​14,​15,​16,​17,​18]
TTLA22T10150-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA22T10200-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA22T10200-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA22T10300-E-[15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA22T10300-F-[15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA22T10400-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA22T10400-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA22T10500-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA22T10500-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA24T10150-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA24T10200-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA24T10200-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA24T10300-E-[15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA24T10300-F-[15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA24T10400-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA24T10400-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA24T10500-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA24T10500-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA25T10150-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA25T10200-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA25T10200-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
TTLA25T10300-E-[15,​16,​17,​18,​19,​20,​22,​24,​25]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment 00.Shaft Bore Dia. [d]
(mm)
1 Piece(s)

10 Days or more

101515Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

101515Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

102015Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

102015Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

104015Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 14
1 Piece(s)

10 Days or more

104015Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

105015Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 14
1 Piece(s)

10 Days or more

105015Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

101516Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 15
1 Piece(s)

10 Days or more

101516Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

102016Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 15
1 Piece(s)

10 Days or more

102016Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

103016Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)

10 Days or more

103016Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)

10 Days or more

104016Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

12 Days or more

104016Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 15
1 Piece(s)

10 Days or more

105016Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

10 Days or more

105016Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 15
1 Piece(s)

10 Days or more

101518Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

10 Days or more

101518Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

102018Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

10 Days or more

102018Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

10 Days or more

103018Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15 ~ 17
1 Piece(s)

10 Days or more

103018Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15 ~ 17
1 Piece(s)

10 Days or more

104018Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

10 Days or more

104018Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

10 Days or more

105018Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

10 Days or more

105018Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

10 Days or more

101520Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

12 Days or more

101520Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

102020Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

10 Days or more

102020Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

10 Days or more

103020Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15 ~ 17
1 Piece(s)

10 Days or more

103020Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15 ~ 17
1 Piece(s)

10 Days or more

104020Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 22
1 Piece(s)

10 Days or more

104020Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 18
1 Piece(s)

10 Days or more

105020Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 22
1 Piece(s)

10 Days or more

105020Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 18
1 Piece(s)

12 Days or more

101522Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

102022Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

102022Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

103022Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15 ~ 25
1 Piece(s)

10 Days or more

103022Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15 ~ 25
1 Piece(s)

10 Days or more

104022Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

104022Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

105022Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

105022Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

101524Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

102024Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

102024Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

103024Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15 ~ 25
1 Piece(s)

10 Days or more

103024Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15 ~ 25
1 Piece(s)

10 Days or more

104024Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

104024Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

105024Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

105024Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

101525Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

102025Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

102025Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14 ~ 25
1 Piece(s)

10 Days or more

103025Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15 ~ 25

Loading...

 

Basic Information

Type Keyless Pulley Belt Type T10 Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support