(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - High Torque, Metric Pilot Bore, S8M Series.

Timing Pulleys - High Torque, Metric Pilot Bore, S8M Series.
  • Volume Discount

•Belt Shape : S8M
•Pulley Shape : Shape A, Shape B
•Material : Steel
•Type : Timing Pulleys
For complete product overview and details on K Super Torque Timing Pulley - S8M Series (Katayama Chain) see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
K18S8M150AF
K18S8M150BF
K18S8M250AF
K18S8M250BF
K19S8M150AF
K19S8M150BF
K19S8M250AF
K19S8M250BF
K20S8M150AF
K20S8M150BF
K20S8M250AF
K20S8M250BF
K21S8M150AF
K21S8M150BF
K21S8M250AF
K21S8M250BF
K22S8M150AF
K22S8M150BF
K22S8M250AF
K22S8M250BF
K24S8M150AF
K24S8M150BF
K24S8M250AF
K24S8M250BF
K25S8M150AF
K25S8M150BF
K25S8M250AF
K25S8M250BF
K26S8M150AF
K26S8M150BF
K26S8M250AF
K26S8M250BF
K28S8M150AF
K28S8M150BF
K28S8M250AF
K28S8M250BF
K30S8M150AF
K30S8M150BF
K30S8M250AF
K30S8M250BF
K32S8M150AF
K32S8M150BF
K32S8M250AF
K32S8M250BF
K34S8M150AF
K34S8M150BF
K34S8M250AF
K34S8M250BF
K36S8M150AF
K36S8M150BF
K36S8M250AF
K36S8M250BF
K38S8M150AF
K38S8M150BF
K38S8M250AF
K38S8M250BF
K40S8M150AF
K40S8M150BF
K40S8M250AF
K40S8M250BF
Part NumberMinimum order quantityVolume DiscountDays to Ship Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
O.D. D
(mm)
1 Piece(s)Available

13 Days or more

1518Shape A201244.46
1 Piece(s)Available

13 Days or more

1518Shape B201244.46
1 Piece(s)Available

13 Days or more

2518Shape A201244.46
1 Piece(s)Available

13 Days or more

2518Shape B201244.46
1 Piece(s)Available

13 Days or more

1519Shape A221247.01
1 Piece(s)Available

13 Days or more

1519Shape B221247.01
1 Piece(s)Available

13 Days or more

2519Shape A221247.01
1 Piece(s)Available

13 Days or more

2519Shape B221247.01
1 Piece(s)Available

13 Days or more

1520Shape A221249.56
1 Piece(s)Available

13 Days or more

1520Shape B221249.56
1 Piece(s)Available

13 Days or more

2520Shape A221249.56
1 Piece(s)Available

13 Days or more

2520Shape B221249.56
1 Piece(s)Available

13 Days or more

1521Shape A241252.1
1 Piece(s)Available

13 Days or more

1521Shape B241252.1
1 Piece(s)Available

13 Days or more

2521Shape A241252.1
1 Piece(s)Available

13 Days or more

2521Shape B241252.1
1 Piece(s)Available

13 Days or more

1522Shape A251254.65
1 Piece(s)Available

13 Days or more

1522Shape B251254.65
1 Piece(s)Available

13 Days or more

2522Shape A251254.65
1 Piece(s)Available

13 Days or more

2522Shape B251254.65
1 Piece(s)Available

13 Days or more

1524Shape A281259.74
1 Piece(s)Available

13 Days or more

1524Shape B281259.74
1 Piece(s)Available

11 Days or more

2524Shape A281259.74
1 Piece(s)Available

13 Days or more

2524Shape B281259.74
1 Piece(s)Available

13 Days or more

1525Shape A291662.29
1 Piece(s)Available

13 Days or more

1525Shape B291662.29
1 Piece(s)Available

13 Days or more

2525Shape A291662.29
1 Piece(s)Available

13 Days or more

2525Shape B291662.29
1 Piece(s)Available

13 Days or more

1526Shape A301664.84
1 Piece(s)Available

13 Days or more

1526Shape B301664.84
1 Piece(s)Available

13 Days or more

2526Shape A301664.84
1 Piece(s)Available

13 Days or more

2526Shape B301664.84
1 Piece(s)Available

13 Days or more

1528Shape A341669.93
1 Piece(s)Available

13 Days or more

1528Shape B341669.93
1 Piece(s)Available

13 Days or more

2528Shape A341669.93
1 Piece(s)Available

13 Days or more

2528Shape B341669.93
1 Piece(s)Available

13 Days or more

1530Shape A361675.02
1 Piece(s)Available

13 Days or more

1530Shape B361675.02
1 Piece(s)Available

13 Days or more

2530Shape A361675.02
1 Piece(s)Available

13 Days or more

2530Shape B361675.02
1 Piece(s)Available

13 Days or more

1532Shape A381680.12
1 Piece(s)Available

13 Days or more

1532Shape B381680.12
1 Piece(s)Available

13 Days or more

2532Shape A381680.12
1 Piece(s)Available

13 Days or more

2532Shape B381680.12
1 Piece(s)Available

13 Days or more

1534Shape A421685.21
1 Piece(s)Available

13 Days or more

1534Shape B421685.21
1 Piece(s)Available

13 Days or more

2534Shape A421685.21
1 Piece(s)Available

13 Days or more

2534Shape B421685.21
1 Piece(s)Available

13 Days or more

1536Shape A451690.3
1 Piece(s)Available

13 Days or more

1536Shape B451690.3
1 Piece(s)Available

13 Days or more

2536Shape A451690.3
1 Piece(s)Available

13 Days or more

2536Shape B451690.3
1 Piece(s)Available

13 Days or more

1538Shape A482095.39
1 Piece(s)Available

13 Days or more

1538Shape B482095.39
1 Piece(s)Available

13 Days or more

2538Shape A482095.39
1 Piece(s)Available

13 Days or more

2538Shape B482095.39
1 Piece(s)Available

11 Days or more

1540Shape A5020100.49
1 Piece(s)Available

13 Days or more

1540Shape B5020100.49
1 Piece(s)Available

13 Days or more

2540Shape A5020100.49
1 Piece(s)Available

13 Days or more

2540Shape B5020100.49
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
O.D. D
(mm)

Loading...

Basic Information

Type Timing Pulleys Belt Shape S8M Material Steel
Surface Treatment Not Provided Pulleys/Idlers Pulley (No Bearing) Belt Shape Type Round Tooth Profile Super Torque

Additional Products in this Category

Tech Support