(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - Regular Torque, with locking bushing, MechaLock type, T5 series.

Timing Pulleys - Regular Torque, with locking bushing, MechaLock type, T5 series.
  • Volume Discount
  • Spec Change

New: Available number of teeth increased on metric pulleys. [August 2023]
MechaLock Standard Type incorporated Timing Pulley with centering function.

  • METRIC
  • inCAD Components

(i)Caution

  • Regarding RoHS compliance: The products are RoHS non-compliant only when alteration BMC is selected. The products are RoHS-compliant when BMC is not selected. As some parts used in the alteration are RoHS non-compliant, the RoHS notation on this page has been changed to non-compliant. "Non-compliant" is also indicated in the certificate due to information on the left. Since there are no changes to the product, please contact us if you need a Certificate of RoHS Compliance for a part number that does not have alteration BMC selected.
  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

PDFP.2019-1409

Unit examples related to this product
Keyless Timing Pulley - T5 Type, Standard Keyless Bushing:Related Image
・Materials
Part Number[ M ] Material[ S ] Surface Treatment
Belt Width 10mmBelt Width 15mmBelt Width 20mmBelt Width 25mmPulleyFlangeBushingPulleyFlangeBushing
A: 11 W: 16A: 17W: 22Y: 14A: 22W: 27Y: 14(18)A: 27W: 32Y: 14 (22, 23.5)
HTTA_ _T5100HTTA_ _T5150HTTA_ _T5200HTTA_ _T5250Aluminum Alloy 7000 seriesAluminum Alloy1045 Carbon Steel
or Equivalent
Clear Anodize-
HTTK_ _T5100HTTK_ _T5150HTTK_ _T5200HTTK_ _T5250Hard Clear Anodize*-
*Hard Anodize Treatment: Film Hardness 300HV~
 

Specifications

Keyless Timing Pulley - T5 Type, Standard Keyless Bushing:Related Image
Table 1: Select Shaft Bore Diameter
Part NumberPulley
Shape
dH7 Range (Select Shaft Bore Dia. from Table 1)P.D.O.D.FE
T5100T5150T5200T5250
TypeTeethType, Nominal WidthEShapeEShapeFShapeEShapeFShapeEShapeFShape
HTTA
HTTK
24T5100
*A: 11
*W: 16
T
5150
*A: 17
*W: 22
*Y: 14
T5200
*A: 22
*W: 27
*Y: 14
(d12~: Y=18)
T
5250
*A: 27
*W: 32
*Y: 14
(d12~22: Y=22)
(d24~: Y=23.5)
E


F
888888838.2037.404530
25888888839.7939.00
268, 108, 108, 108, 108, 108, 108, 1041.3840.604835
288, 108, 108, 108, 108, 108, 108, 1044.5643.754835
301010101010101047.7546.955236
3210, 12, 1410, 12, 141010, 12, 1410, 12, 1410, 12, 1410, 12, 1450.9350.105540
3410, 12, 1410~161010~1610~1610~1610~1654.1153.256145
3610, 12, 1410~161010~1610~1610~1610~1657.3056.456145
4010, 12, 1410~191010~1910~1910~1910~1963.6662.856750
4412, 1412~22-12~2212~1912~2212~2270.0369.207458
4812, 1412~2212~2412~1912~2412~2476.3975.558363
5012, 1412~2212~2812~1912~2812~2879.5878.758767
6012, 1412~2212~3212~1912~3212~3095.4994.659980

dH7Max. Allowable Torque (Nm)D1(L)
819.623.56
1027.525.5
1244.128.56.5
1463.730.5
1580.431.5
1683.333.0
1792.233.5
1895.134.5
1998.135.5
20216.042.08
22255.044.0
24363.046.0
25392.047.0
28441.050.08.5
30500.052.0
32530.054.0

Alterations

Keyless Timing Pulley - T5 Type, Standard Keyless Bushing:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HTTA24T5100-E-8
HTTA24T5150-E-8
HTTA24T5150-F-8
HTTA24T5200-E-8
HTTA24T5200-F-8
HTTA24T5250-E-8
HTTA24T5250-F-8
HTTA25T5100-E-8
HTTA25T5150-E-8
HTTA25T5150-F-8
HTTA25T5200-E-8
HTTA25T5200-F-8
HTTA25T5250-E-8
HTTA25T5250-F-8
HTTA26T5100-E-8
HTTA26T5100-E-10
HTTA26T5150-E-8
HTTA26T5150-E-10
HTTA26T5150-F-8
HTTA26T5150-F-10
HTTA26T5200-E-8
HTTA26T5200-E-10
HTTA26T5200-F-8
HTTA26T5200-F-10
HTTA26T5250-E-8
HTTA26T5250-E-10
HTTA26T5250-F-8
HTTA26T5250-F-10
HTTA28T5100-E-8
HTTA28T5100-E-10
HTTA28T5150-E-8
HTTA28T5150-E-10
HTTA28T5150-F-8
HTTA28T5150-F-10
HTTA28T5200-E-8
HTTA28T5200-E-10
HTTA28T5200-F-8
HTTA28T5200-F-10
HTTA28T5250-E-8
HTTA28T5250-E-10
HTTA28T5250-F-8
HTTA28T5250-F-10
HTTA30T5100-E-10
HTTA30T5150-E-10
HTTA30T5150-F-10
HTTA30T5200-E-10
HTTA30T5200-F-10
HTTA30T5250-E-10
HTTA30T5250-F-10
HTTA32T5100-E-10
HTTA32T5100-E-12
HTTA32T5100-E-14
HTTA32T5150-E-10
HTTA32T5150-E-12
HTTA32T5150-E-14
HTTA32T5150-F-10
HTTA32T5200-E-10
HTTA32T5200-E-12
HTTA32T5200-E-14
HTTA32T5200-F-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Surface Treatment Shaft Bore Dia. d
(mm)
1 Piece(s)Available

13 Days or more

101024Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

101524Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

101524Shape FClear Anodize8
1 Piece(s)Available

10 Days or more

102024Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

102024Shape FClear Anodize8
1 Piece(s)Available

10 Days or more

102524Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

102524Shape FClear Anodize8
1 Piece(s)Available

10 Days or more

101025Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

101525Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

101525Shape FClear Anodize8
1 Piece(s)Available

10 Days or more

102025Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

102025Shape FClear Anodize8
1 Piece(s)Available

10 Days or more

102525Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

102525Shape FClear Anodize8
1 Piece(s)Available

10 Days or more

101026Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

101026Shape EClear Anodize10
1 Piece(s)Available

10 Days or more

101526Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

101526Shape EClear Anodize10
1 Piece(s)Available

10 Days or more

101526Shape FClear Anodize8
1 Piece(s)Available

10 Days or more

101526Shape FClear Anodize10
1 Piece(s)Available

10 Days or more

102026Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

102026Shape EClear Anodize10
1 Piece(s)Available

10 Days or more

102026Shape FClear Anodize8
1 Piece(s)Available

10 Days or more

102026Shape FClear Anodize10
1 Piece(s)Available

10 Days or more

102526Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

102526Shape EClear Anodize10
1 Piece(s)Available

10 Days or more

102526Shape FClear Anodize8
1 Piece(s)Available

10 Days or more

102526Shape FClear Anodize10
1 Piece(s)Available

10 Days or more

101028Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

101028Shape EClear Anodize10
1 Piece(s)Available

10 Days or more

101528Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

101528Shape EClear Anodize10
1 Piece(s)Available

10 Days or more

101528Shape FClear Anodize8
1 Piece(s)Available

10 Days or more

101528Shape FClear Anodize10
1 Piece(s)Available

10 Days or more

102028Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

102028Shape EClear Anodize10
1 Piece(s)Available

10 Days or more

102028Shape FClear Anodize8
1 Piece(s)Available

10 Days or more

102028Shape FClear Anodize10
1 Piece(s)Available

10 Days or more

102528Shape EClear Anodize8
1 Piece(s)Available

10 Days or more

102528Shape EClear Anodize10
1 Piece(s)Available

10 Days or more

102528Shape FClear Anodize8
1 Piece(s)Available

10 Days or more

102528Shape FClear Anodize10
1 Piece(s)Available

10 Days or more

101030Shape EClear Anodize10
1 Piece(s)Available

10 Days or more

101530Shape EClear Anodize10
1 Piece(s)Available

10 Days or more

101530Shape FClear Anodize10
1 Piece(s)Available

10 Days or more

102030Shape EClear Anodize10
1 Piece(s)Available

10 Days or more

102030Shape FClear Anodize10
1 Piece(s)Available

10 Days or more

102530Shape EClear Anodize10
1 Piece(s)Available

10 Days or more

102530Shape FClear Anodize10
1 Piece(s)Available

10 Days or more

101032Shape EClear Anodize10
1 Piece(s)Available

10 Days or more

101032Shape EClear Anodize12
1 Piece(s)Available

10 Days or more

101032Shape EClear Anodize14
1 Piece(s)Available

10 Days or more

101532Shape EClear Anodize10
1 Piece(s)Available

10 Days or more

101532Shape EClear Anodize12
1 Piece(s)Available

10 Days or more

101532Shape EClear Anodize14
1 Piece(s)Available

10 Days or more

101532Shape FClear Anodize10
1 Piece(s)Available

10 Days or more

102032Shape EClear Anodize10
1 Piece(s)Available

10 Days or more

102032Shape EClear Anodize12
1 Piece(s)Available

10 Days or more

102032Shape EClear Anodize14
1 Piece(s)Available

10 Days or more

102032Shape FClear Anodize10

Loading...

 

Basic Information

Type Keyless Pulley Belt Type T5 Material Aluminum Alloy 7000 series(Duralumin)
Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support