(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idler Pulleys - Configurable width, series MXL, XL, L, H, (Inches).

Idler Pulleys - Configurable width, series MXL, XL, L, H, (Inches).
  • Volume Discount
  • Lead Time Reduction

•Belt Shape : H, L, MXL, XL
•Material : Aluminum Alloy 2000 series, Steel
•Type : Timing Pulleys
For complete product overview and details on Idler Pulley - Width Configurable, Inch Bore (MISUMI) see the sections below:

  • INCH

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
·Materials
Type Material Hardness Surface Treatment
U-AATF2017 AluminumClear Anodizing-
U-MATF1045 SteelElectroless Nickel Plating-
Idler Pulleys - Inch, MXL / XL / L / H:Related Image

Specifications

Idler Pulleys - Inch, MXL / XL / L / H:Related Image
Idler Pulleys - Inch, MXL / XL / L / H:Related Image

Alterations

Idler Pulleys - Inch, MXL / XL / L / H:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AATF16H100
U-AATF16H150
U-AATF16H200
U-AATF16L050
U-AATF16L075
U-AATF18L050
U-AATF18L075
U-AATF18L100
U-AATF18XL025
U-AATF18XL037
U-AATF22XL037
U-AATF22XL050
U-AATF25XL037
U-AATF25XL050
U-AATF40MXL025
U-AATF40MXL037
U-MATF16H100
U-MATF16H150
U-MATF16H200
U-MATF16L050
U-MATF16L075
U-MATF18L050
U-MATF18L075
U-MATF18L100
U-MATF18XL025
U-MATF18XL037
U-MATF22XL037
U-MATF22XL050
U-MATF25XL037
U-MATF25XL050
U-MATF40MXL025
U-MATF40MXL037
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(Inch)
(Inch)
Number of Teeth
(T)
Material Surface Treatment
1 Piece(s)Available

10 Days or more

10H1.00 in (1")16[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')16[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10H2.00 in (2")16[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")16[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")16[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")18[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")18[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10L1.00 in (1")18[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10XL0.25 in (1/4")18[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10XL0.37 in (3/8")18[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10XL0.37 in (3/8")22[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10XL0.5 in (1/2")22[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10XL0.37 in (3/8")25[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10XL0.5 in (1/2")25[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10MXL0.25 in (1/4")40[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10MXL0.37 in (3/8")40[Aluminum] Aluminum Alloy 2000 seriesClear Anodize
1 Piece(s)Available

10 Days or more

10H1.00 in (1")16SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')16SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10H2.00 in (2")16SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")16SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")16SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")18SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")18SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10L1.00 in (1")18SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10XL0.25 in (1/4")18SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10XL0.37 in (3/8")18SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10XL0.37 in (3/8")22SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10XL0.5 in (1/2")22SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10XL0.37 in (3/8")25SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10XL0.5 in (1/2")25SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10MXL0.25 in (1/4")40SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10MXL0.37 in (3/8")40SteelElectroless Nickel Plating

Loading...

  1. 1

Example

Idler Pulleys - Inch, MXL / XL / L / H:Related Image
 

Basic Information

Type Timing Pulleys Timing Pulleys/Idlers Idlers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.