(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Timing Pulleys - High torque, with locking bushing, P8M series.

Timing Pulleys - High torque, with locking bushing, P8M series.
  • Spec Change

Phase matching is easy because machining to shafts is not required.

  • METRIC
  • inCAD Components

(i)Caution

  • Regarding RoHS compliance: The products are RoHS non-compliant only when alteration BMC is selected. The products are RoHS-compliant when BMC is not selected. As some parts used in the alteration are RoHS non-compliant, the RoHS notation on this page has been changed to non-compliant. "Non-compliant" is also indicated in the certificate due to information on the left. Since there are no changes to the product, please contact us if you need a Certificate of RoHS Compliance for a part number that does not have alteration BMC selected.
  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

PDFP.2019-1406

Unit examples related to this product
Keyless High Torque Timing Pulley - P8M Type, ST/SH Keyless Bushing:Related Image
・Materials
Part Number[ M ] Material[ S ] Surface Treatment
Belt Width 15mmBelt Width 25mmPulleyFlangeBushingPulleyFlangeBushing
A: 16.8 W: 22A: 27.8 W: 33
PTLA_ _P8M150PTLA_ _P8M250Aluminum Alloy 7000 seriesAluminum Alloy1045 Carbon Steel
or Equivalent
Clear Anodize-
PTLK_ _P8M150PTLK_ _P8M250Hard Clear Anodize*-
PTLN_ _P8M150PTLN_ _P8M250Electroless Nickel Plating-
-PTLM_ _P8M2501045 Carbon Steel
or Equivalent
Low Carbon Steel1045 Carbon Steel
or Equivalent
Black Oxide
-PTLG_ _P8M250Electroless Nickel Plating
*Hard Anodize Treatment: Film Hardness 300HV~
 

Specifications

Keyless High Torque Timing Pulley - P8M Type, ST/SH Keyless Bushing:Related Image
Part NumberPulley
Shape
dH7 Range (Select Shaft Bore Dia. from Table 1)P.D.O.D.FE
P8M150P8M250
TypeTeethType, Nominal WidthEShape
(ST Bushing)
FShape (SH Bushing)EShape
(ST Bushing)
FShape
(ST Bushing)
PTLA
PTLK
PTLN
20P8M150
*A: 16.8
*W: 22

P8M250
*A: 27.8
*W: 33
E


F
12~171212~171250.9349.565540
2212~171212~1712~1756.0254.656145
2412~221212~2212~1861.1259.746750
2616~25-16~2516~2466.2164.847458
2816~2516~2516~2571.3069.938060
3016~2516~2516~2576.3975.028363
3216~3516~3516~3281.4980.128767
3416~3516~3516~3586.5885.219575
3616~3516~3516~3591.6790.309980
4020~4220~4220~35101.86100.4911190
4420~4220~4220~35112.05110.67119100
4820~4220~4520~35122.23120.86127105
5020~4220~5020~35127.32125.95135115
6020~4220~5020~35152.79151.42160140
Table 1: Select Shaft Bore Diameter
dH7Max. Allowable Torque NmD(L)
ST BushingSH BushingST BushingSH Bushing
124823323110.5
1473-35-12
157836
16833713
178838
181544314
1916345
2017146
2218648
2420650
2521652
283535415.5
3038257
324125916.5
3545163
386867019
4072571
427577420
4514908424.5
48160087
50166089

Part NumberPulley
Shape
dH7 Range (Select Shaft Bore Dia. from Table 1)P.D.O.D.FE
TypeTeethType, Nominal WidthP8M250 / EShape (ST Bushing)
PTLM
PTLG
26P8M250
*A: 27.8
*W: 33
E20, 2466.2164.847458
3020, 24, 2576.3975.028363
3420, 24, 2586.5885.219575
4020, 24, 25101.86100.4911190
4820, 24, 25122.23120.86127105
[ ! ]Electroless nickel plated bushing decreases maximum allowable torque and allowable thrust load by 20~30%

Alterations

Keyless High Torque Timing Pulley - P8M Type, ST/SH Keyless Bushing:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PTLA20P8M150-E-[12,​14,​15,​16,​17]
PTLA20P8M150-F-12
PTLA20P8M250-E-[12,​14,​15,​16,​17]
PTLA20P8M250-F-12
PTLA22P8M150-E-[12,​14,​15,​16,​17]
PTLA22P8M150-F-12
PTLA22P8M250-E-[12,​14,​15,​16,​17]
PTLA22P8M250-F-[12,​14,​15,​16,​17]
PTLA24P8M150-E-[12,​14,​15,​16,​17,​18,​19,​20,​22]
PTLA24P8M150-F-12
PTLA24P8M250-E-[12,​14,​15,​16,​17,​18,​19,​20,​22]
PTLA24P8M250-F-[12,​14,​15,​16,​17,​18]
PTLA26P8M150-E-[16,​17,​18,​19,​20,​22,​24,​25]
PTLA26P8M250-E-[16,​17,​18,​19,​20,​22,​24,​25]
PTLA26P8M250-F-[16,​17,​18,​19,​20,​22,​24]
PTLA28P8M150-E-[16,​17,​18,​19,​20,​22,​24,​25]
PTLA28P8M250-E-[16,​17,​18,​19,​20,​22,​24,​25]
PTLA28P8M250-F-[16,​17,​18,​19,​20,​22,​24,​25]
PTLA30P8M150-E-[16,​17,​18,​19,​20,​22,​24,​25]
PTLA30P8M250-E-[16,​17,​18,​19,​20,​22,​24,​25]
PTLA30P8M250-F-[16,​17,​18,​19,​20,​22,​24,​25]
PTLA32P8M150-E-[16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35]
PTLA32P8M250-E-[16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35]
PTLA32P8M250-F-[16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
PTLA34P8M150-E-[16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35]
PTLA34P8M250-E-[16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35]
PTLA34P8M250-F-[16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35]
PTLA36P8M150-E-[16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35]
PTLA36P8M250-E-[16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35]
PTLA36P8M250-F-[16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35]
PTLA40P8M150-E-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42]
PTLA40P8M250-E-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42]
PTLA40P8M250-F-[20,​22,​24,​25,​28,​30,​32,​35]
PTLA44P8M150-E-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42]
PTLA44P8M250-E-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42]
PTLA44P8M250-F-[20,​22,​24,​25,​28,​30,​32,​35]
PTLA48P8M150-E-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42]
PTLA48P8M250-E-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45]
PTLA48P8M250-F-[20,​22,​24,​25,​28,​30,​32,​35]
PTLA50P8M150-E-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42]
PTLA50P8M250-E-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​48,​50]
PTLA50P8M250-F-[20,​22,​24,​25,​28,​30,​32,​35]
PTLA60P8M150-E-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42]
PTLA60P8M250-E-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​48,​50]
PTLA60P8M250-F-[20,​22,​24,​25,​28,​30,​32,​35]
PTLG26P8M250-E-[20,​24]
PTLG30P8M250-E-[20,​24,​25]
PTLG34P8M250-E-[20,​24,​25]
PTLG40P8M250-E-[20,​24,​25]
PTLG48P8M250-E-[20,​24,​25]
PTLK20P8M150-E-[12,​14,​15,​16,​17]
PTLK20P8M150-F-12
PTLK20P8M250-E-[12,​14,​15,​16,​17]
PTLK20P8M250-F-12
PTLK22P8M150-E-[12,​14,​15,​16,​17]
PTLK22P8M150-F-12
PTLK22P8M250-E-[12,​14,​15,​16,​17]
PTLK22P8M250-F-[12,​14,​15,​16,​17]
PTLK24P8M150-E-[12,​14,​15,​16,​17,​18,​19,​20,​22]
PTLK24P8M150-F-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment 00.Shaft Bore Dia. [d]
(mm)
1 Piece(s)

10 Days or more

101520Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

10 Days or more

101520Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

102520Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

10 Days or more

102520Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

101522Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

10 Days or more

101522Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

102522Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

10 Days or more

102522Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 17
1 Piece(s)

10 Days or more

101524Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 22
1 Piece(s)

10 Days or more

101524Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

102524Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 22
1 Piece(s)

10 Days or more

102524Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 18
1 Piece(s)

10 Days or more

101526Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 25
1 Piece(s)

10 Days or more

102526Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 25
1 Piece(s)

10 Days or more

102526Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 24
1 Piece(s)

10 Days or more

101528Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 25
1 Piece(s)

10 Days or more

102528Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 25
1 Piece(s)

10 Days or more

102528Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 25
1 Piece(s)

10 Days or more

101530Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 25
1 Piece(s)

10 Days or more

102530Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 25
1 Piece(s)

10 Days or more

102530Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 25
1 Piece(s)

10 Days or more

101532Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 35
1 Piece(s)

10 Days or more

102532Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 35
1 Piece(s)

10 Days or more

102532Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 32
1 Piece(s)

10 Days or more

101534Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 35
1 Piece(s)

10 Days or more

102534Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 35
1 Piece(s)

10 Days or more

102534Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 35
1 Piece(s)

10 Days or more

101536Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 35
1 Piece(s)

10 Days or more

102536Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 35
1 Piece(s)

10 Days or more

102536Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16 ~ 35
1 Piece(s)

10 Days or more

101540Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20 ~ 42
1 Piece(s)

10 Days or more

102540Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20 ~ 42
1 Piece(s)

10 Days or more

102540Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20 ~ 35
1 Piece(s)

10 Days or more

101544Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20 ~ 42
1 Piece(s)

10 Days or more

102544Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20 ~ 42
1 Piece(s)

10 Days or more

102544Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20 ~ 35
1 Piece(s)

10 Days or more

101548Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20 ~ 42
1 Piece(s)

10 Days or more

102548Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20 ~ 45
1 Piece(s)

10 Days or more

102548Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20 ~ 35
1 Piece(s)

10 Days or more

101550Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20 ~ 42
1 Piece(s)

10 Days or more

102550Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20 ~ 50
1 Piece(s)

10 Days or more

102550Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20 ~ 35
1 Piece(s)

10 Days or more

101560Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20 ~ 42
1 Piece(s)

10 Days or more

102560Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20 ~ 50
1 Piece(s)

10 Days or more

102560Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize20 ~ 35
1 Piece(s)

10 Days or more

102526Shape ESteelElectroless Nickel Plating20 ~ 24
1 Piece(s)

10 Days or more

102530Shape ESteelElectroless Nickel Plating20 ~ 25
1 Piece(s)

10 Days or more

102534Shape ESteelElectroless Nickel Plating20 ~ 25
1 Piece(s)

10 Days or more

102540Shape ESteelElectroless Nickel Plating20 ~ 25
1 Piece(s)

10 Days or more

102548Shape ESteelElectroless Nickel Plating20 ~ 25
1 Piece(s)

12 Days or more

101520Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Hard Clear Anodize12 ~ 17
1 Piece(s)

12 Days or more

101520Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Hard Clear Anodize12
1 Piece(s)

12 Days or more

102520Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Hard Clear Anodize12 ~ 17
1 Piece(s)

12 Days or more

102520Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Hard Clear Anodize12
1 Piece(s)

12 Days or more

101522Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Hard Clear Anodize12 ~ 17
1 Piece(s)

12 Days or more

101522Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Hard Clear Anodize12
1 Piece(s)

12 Days or more

102522Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Hard Clear Anodize12 ~ 17
1 Piece(s)

12 Days or more

102522Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Hard Clear Anodize12 ~ 17
1 Piece(s)

12 Days or more

101524Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Hard Clear Anodize12 ~ 22
1 Piece(s)

12 Days or more

101524Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Hard Clear Anodize12

Loading...

 

Basic Information

Type Keyless Pulley Belt Type P8M Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support