(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - High Torque with Collar, S3M, S5M, and S8M Series.

Timing Pulleys - High Torque with Collar, S3M, S5M, and S8M Series.
  • Spec Change

Can be connected with a shaft by screwing. By doing so, positioning becomes easier.

  • METRIC
  • inCAD Components

PDFP.2019-1412

Unit examples related to this product

Part Number

Configured Part Number is shown.

Clamping High Torque Timing Pulleys - S3M / S5M / S8M:Related Image
・Materials
■Recommended Shaft Tolerance h7(g6)
[ ! ]Finish surface roughness: Ra = 3.2a or less.
Type[ M ] Material[ S ]
Surface Treatment
PulleyFlange
HTCPAAluminum Alloy 7000 seriesAluminum AlloyClear Anodize
*Flange attached. Hexagon socket head cap screws are included.
 

Specifications

Clamping High Torque Timing Pulleys - S3M / S5M / S8M:Related Image
■S3M Type
■For High Torque Timing Belts, refer to Here
Part Numberd
Selection
P.D.O.D.DFELClamp Screws
TypeTeethType, Nominal WidthMTightening Torque
(Nm)
HTCPA24S3M060 *A: 7
*W: 11
  

S3M100
*A: 11
*W: 15
422.9222.16132516920.4
26424.8324.072818
28426.7425.983020
306828.6527.89203223
326830.5629.803525
366834.3833.6226402812.531.5
4081038.2037.444432
4481042.0241.253148361443.5
48810111245.8445.07335038
508101112131447.7546.98365240
6081011121314151657.3056.5341614615.556
■S5M Type
■For High Torque Timing Belts, refer to Here
Part Numberd
Selection
P.D.O.D.DFELClamp Screws
TypeTeethType, Nominal WidthMTightening Torque
(Nm)
HTCPA24S5M100
*A: 11
*W: 16



S5M150

*A: 17
*W: 22
81038.2037.2426453012.531.5
2581039.7938.83
2681041.3840.423148351443.5
2881044.5643.60
301047.7546.795236
32101112131450.9349.97365540
341011121314151654.1153.1541614515.556
361011121314151657.3056.34
401011121314151617181963.6662.70466750
44121314151617181970.0369.0746745815.556
20212223245516.5612
48121314151617181976.3975.4346836315.556
2021222324255516.5612
50121314151617181979.5878.6246876715.556
2021222324255516.5612
60121314151617181995.4994.5346998015.556
2021222324255516.5612
■S8M Type
■For High Torque Timing Belts, refer to Here
Part Numberd
Selection
P.D.O.D.DFELClamp Screws
TypeTeethType, Nominal WidthMTightening Torque
(Nm)
HTCPA20
S8M150
*A: 17
*W: 22


S8M250
*A: 28
*W: 33
12131450.9349.563658401443.5
22121314151656.0254.654161451656
24121314151617181961.1259.74466750
25121314151617181963.6662.297056
28151617181971.3069.938060
2021222324255517612
30151617181976.3975.024687671656
2021222324255517612
32181981.4980.12461656
2021222324255517612
34181986.5885.214695751656
2021222324255517612
36181991.6790.304699801656
2021222324255517612
■Allowable Torque (S3M Type)
TypeTeethShaft DiameterAllowable Torque
(Nm)
S3M 24262840.16
30 3260.95
82.6
3660.95
82.6
4082.6
10
4482.6
10
4882.6
10
11
12
5082.6
10
11
12
13
147.6
6082.6
10
11
12
13
147.6
15
16
■Allowable Torque (S5M Type)
TypeTeethShaft DiameterAllowable Torque
(Nm)
S5M24 2582.6
10
26 2882.6
10
30102.6
3210
11
12
13
147.6
34 36102.6
11
12
13
147.6
15
16
40102.6
11
12
13
147.6
15
16
17
18
19
44 48 50 60122.6
13
147.6
15
16
17
18
19
2048
21
2266
23
2495
25
■Allowable Torque (S8M Type)
TypeTeethShaft DiameterAllowable Torque
(Nm)
S8M20122.6
13
147.6
22122.6
13
147.6
15
16
24 25122.6
13
147.6
15
16
17
18
19
28 30157.6
16
17
18
19
2048
21
2266
23
2495
25
323436187.6
19
2048
21
2266
23
2495
25

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HTCPA20-S8M150-[12,​13,​14]
HTCPA20-S8M250-[12,​13,​14]
HTCPA22-S8M150-[12,​13,​14,​15,​16]
HTCPA22-S8M250-[12,​13,​14,​15,​16]
HTCPA24-S3M060-4
HTCPA24-S3M100-4
HTCPA24-S5M100-[8,​10]
HTCPA24-S5M150-[8,​10]
HTCPA24-S8M150-[12,​13,​14,​15,​16,​17,​18,​19]
HTCPA24-S8M250-[12,​13,​14,​15,​16,​17,​18,​19]
HTCPA25-S5M100-[8,​10]
HTCPA25-S5M150-[8,​10]
HTCPA25-S8M150-[12,​13,​14,​15,​16,​17,​18,​19]
HTCPA25-S8M250-[12,​13,​14,​15,​16,​17,​18,​19]
HTCPA26-S3M060-4
HTCPA26-S3M100-4
HTCPA26-S5M100-[8,​10]
HTCPA26-S5M150-[8,​10]
HTCPA28-S3M060-4
HTCPA28-S3M100-4
HTCPA28-S5M100-[8,​10]
HTCPA28-S5M150-[8,​10]
HTCPA28-S8M150-[15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25]
HTCPA28-S8M250-[15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25]
HTCPA30-S3M060-[6,​8]
HTCPA30-S3M100-[6,​8]
HTCPA30-S5M100-10
HTCPA30-S5M150-10
HTCPA30-S8M150-[15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25]
HTCPA30-S8M250-[15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25]
HTCPA32-S3M060-[6,​8]
HTCPA32-S3M100-[6,​8]
HTCPA32-S5M100-[10,​11,​12,​13,​14]
HTCPA32-S5M150-[10,​11,​12,​13,​14]
HTCPA32-S8M150-[18,​19,​20,​21,​22,​23,​24,​25]
HTCPA32-S8M250-[18,​19,​20,​21,​22,​23,​24,​25]
HTCPA34-S5M100-[10-16/1]
HTCPA34-S5M150-[10-16/1]
HTCPA34-S8M150-[18,​19,​20,​21,​22,​23,​24,​25]
HTCPA34-S8M250-[18,​19,​20,​21,​22,​23,​24,​25]
HTCPA36-S3M060-[6,​8]
HTCPA36-S3M100-[6,​8]
HTCPA36-S5M100-[10-16/1]
HTCPA36-S5M150-[10-16/1]
HTCPA36-S8M150-[18,​19,​20,​21,​22,​23,​24,​25]
HTCPA36-S8M250-[18,​19,​20,​21,​22,​23,​24,​25]
HTCPA40-S3M060-[8,​10]
HTCPA40-S3M100-[8,​10]
HTCPA40-S5M100-[10-19/1]
HTCPA40-S5M150-[10-19/1]
HTCPA44-S3M060-[8,​10]
HTCPA44-S3M100-[8,​10]
HTCPA44-S5M100-[12-24/1]
HTCPA44-S5M150-[12-24/1]
HTCPA48-S3M060-[8,​10,​11,​12]
HTCPA48-S3M100-[8,​10,​11,​12]
HTCPA48-S5M100-[12-25/1]
HTCPA48-S5M150-[12-25/1]
HTCPA50-S3M060-[8,​10,​11,​12,​13,​14]
HTCPA50-S3M100-[8,​10,​11,​12,​13,​14]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(mm)
(mm)
Number of Teeth
(T)
00.Shaft Bore Dia. [d]
(mm)
1 Piece(s)

10 Days or more

10S8M152012 ~ 14
1 Piece(s)

10 Days or more

10S8M252012 ~ 14
1 Piece(s)

10 Days or more

10S8M152212 ~ 16
1 Piece(s)

10 Days or more

10S8M252212 ~ 16
1 Piece(s)

10 Days or more

10S3M6244
1 Piece(s)

10 Days or more

10S3M10244
1 Piece(s)

10 Days or more

10S5M10248 ~ 10
1 Piece(s)

10 Days or more

10S5M15248 ~ 10
1 Piece(s)

10 Days or more

10S8M152412 ~ 19
1 Piece(s)

10 Days or more

10S8M252412 ~ 19
1 Piece(s)

10 Days or more

10S5M10258 ~ 10
1 Piece(s)

10 Days or more

10S5M15258 ~ 10
1 Piece(s)

10 Days or more

10S8M152512 ~ 19
1 Piece(s)

10 Days or more

10S8M252512 ~ 19
1 Piece(s)

10 Days or more

10S3M6264
1 Piece(s)

10 Days or more

10S3M10264
1 Piece(s)

10 Days or more

10S5M10268 ~ 10
1 Piece(s)

10 Days or more

10S5M15268 ~ 10
1 Piece(s)

10 Days or more

10S3M6284
1 Piece(s)

10 Days or more

10S3M10284
1 Piece(s)

10 Days or more

10S5M10288 ~ 10
1 Piece(s)

10 Days or more

10S5M15288 ~ 10
1 Piece(s)

10 Days or more

10S8M152815 ~ 25
1 Piece(s)

10 Days or more

10S8M252815 ~ 25
1 Piece(s)

10 Days or more

10S3M6306 ~ 8
1 Piece(s)

10 Days or more

10S3M10306 ~ 8
1 Piece(s)

10 Days or more

10S5M103010
1 Piece(s)

10 Days or more

10S5M153010
1 Piece(s)

10 Days or more

10S8M153015 ~ 25
1 Piece(s)

10 Days or more

10S8M253015 ~ 25
1 Piece(s)

10 Days or more

10S3M6326 ~ 8
1 Piece(s)

10 Days or more

10S3M10326 ~ 8
1 Piece(s)

10 Days or more

10S5M103210 ~ 14
1 Piece(s)

10 Days or more

10S5M153210 ~ 14
1 Piece(s)

10 Days or more

10S8M153218 ~ 25
1 Piece(s)

10 Days or more

10S8M253218 ~ 25
1 Piece(s)

10 Days or more

10S5M103410 ~ 16
1 Piece(s)

10 Days or more

10S5M153410 ~ 16
1 Piece(s)

10 Days or more

10S8M153418 ~ 25
1 Piece(s)

10 Days or more

10S8M253418 ~ 25
1 Piece(s)

10 Days or more

10S3M6366 ~ 8
1 Piece(s)

10 Days or more

10S3M10366 ~ 8
1 Piece(s)

10 Days or more

10S5M103610 ~ 16
1 Piece(s)

10 Days or more

10S5M153610 ~ 16
1 Piece(s)

10 Days or more

10S8M153618 ~ 25
1 Piece(s)

10 Days or more

10S8M253618 ~ 25
1 Piece(s)

10 Days or more

10S3M6408 ~ 10
1 Piece(s)

10 Days or more

10S3M10408 ~ 10
1 Piece(s)

10 Days or more

10S5M104010 ~ 19
1 Piece(s)

10 Days or more

10S5M154010 ~ 19
1 Piece(s)

10 Days or more

10S3M6448 ~ 10
1 Piece(s)

10 Days or more

10S3M10448 ~ 10
1 Piece(s)

10 Days or more

10S5M104412 ~ 24
1 Piece(s)

10 Days or more

10S5M154412 ~ 24
1 Piece(s)

10 Days or more

10S3M6488 ~ 12
1 Piece(s)

10 Days or more

10S3M10488 ~ 12
1 Piece(s)

10 Days or more

10S5M104812 ~ 25
1 Piece(s)

10 Days or more

10S5M154812 ~ 25
1 Piece(s)

10 Days or more

10S3M6508 ~ 14
1 Piece(s)

10 Days or more

10S3M10508 ~ 14
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(mm)
(mm)
Number of Teeth
(T)
00.Shaft Bore Dia. [d]
(mm)

Loading...

More Information

- Recommended Shaft Tolerance h7(g6)
Finish surface roughness: Ra=3.2a or less.

Basic Information

Type Timing Pulleys Material Aluminum Alloy 7000 series(Duralumin) Surface Treatment Clear Anodize
Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.