(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tubes excellent in heat/cold resistance.
Part Number
Configured Part Number is shown.
PUFN6-300
Part Number | - | Length |
PUTF4 PUFN6 | - - | 10 1000 |
Part Number | L (mm) | I.D. d (mm) | Min. Bending Radius (mm)[ ! ] | O.D. Accuracy (mm) | Max. Operating Pressure (MPa) | Burst Pressure (MPa) | Mass (kg/m) | |
Type | O.D. (mm) | |||||||
PUFN | 6 | 300 | 4 | 10 | ±0.1 | 1.7 | 7 | 0.034 |
500 | ||||||||
1000 | ||||||||
8 | 300 | 6 | 10 | 1.1 | 4.5 | 0.047 | ||
500 | ||||||||
1000 | ||||||||
10 | 300 | 8 | 15 | 0.8 | 3.5 | 0.061 | ||
500 | ||||||||
1000 | ||||||||
12 | 300 | 10 | 15 | 0.7 | 3 | 0.074 | ||
500 | ||||||||
1000 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Straight | Applicable Fluid | Water / Air | Operating Environment | Heat resistant / Cold Resistance / Weather Resistance |
---|---|---|---|---|---|
Operating Temperature Range (when using air)(℃) | -65::260 |
Please check the type/dimensions/specifications of the part PUFN6-300 in the Tubing - Fluoropolymer, Flexible series.
Part Number |
---|
PUFN12-1000 |
PUFN12-300 |
PUFN12-500 |
PUFN6-500 |
PUFN8-1000 |
PUFN8-300 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy