(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Sputter prevention tube which uses chloroprene rubber on the outer skin.
[Features]
· For air only; directly inherits the features of TP inner.
· Wide range of color variation, which is convenient for pipe management.
· Two-layer tube with chloroprene rubber used for the outer skin
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Straight | Material | Chloroprene Rubber | Applicable Fluid | Compressed Air |
---|---|---|---|---|---|
Operating Environment | Standard / Sputtering Resistance / Water Resistance / Vacuum / Heat resistant / Oil Resistance | Operating Temperature Range (when using air)(℃) | -5::60 | Operating Pressure Range (With Air)(MPa) | -0.1::0.8 |
Vacuum Compatible | Acceptable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy