(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Nylon, Soft, Junron A, AS1 Series, Inch

Tubing - Nylon, Soft, Junron A, AS1 Series, Inch
  • Volume Discount

Excellent mechanical strength, as well as pressure, wear resistance, and flexural fatigue resistance. Excels in heat and low temperature resistance. High flexibility. Excels in oil and chemical resistance (especially alkaline resistance). No risk of toxic substances being released.

Part Number

Configured Part Number is shown.

Part Number
70-1/2-BK-20
70-1/2-BK-100
70-1/2-W-20
70-1/2-W-100
70-1/4-BK-20
70-1/4-BK-100
70-1/4-W-20
70-1/4-W-100
70-1/8-BK-20
70-1/8-BK-100
70-1/8-W-20
70-1/8-W-100
70-3/8-BK-20
70-3/8-BK-100
70-3/8-W-20
70-3/8-W-100
70-3/16-BK-20
70-3/16-BK-100
70-3/16-W-20
70-3/16-W-100
70-5/16-BK-20
70-5/16-BK-100
70-5/16-W-20
70-5/16-W-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] Tube O.D. (mm) D
(Ø)
I.D. [Distinction] Tube I.D.
(Ø)
Minimum Bending Radius
(mm)
Standard Strip Length
(m)
1 Piece(s)Available

12 Days or more

Black~1512.7~109.565220
1 Piece(s)Available

12 Days or more

Black~1512.7~109.5652100
1 Piece(s)Available

12 Days or more

Translucent White~1512.7~109.565220
1 Piece(s)Available

14 Days or more

Translucent White~1512.7~109.5652100
1 Piece(s)Available

8 Days or more

Black~76.35~54.572220
1 Piece(s)Available

12 Days or more

Black~76.35~54.5722100
1 Piece(s)Available

12 Days or more

Translucent White~76.35~54.572220
1 Piece(s)Available

12 Days or more

Translucent White~76.35~54.5722100
1 Piece(s)Available

12 Days or more

Black~43.18~32.361220
1 Piece(s)Available

12 Days or more

Black~43.18~32.3612100
1 Piece(s)Available

12 Days or more

Translucent White~43.18~32.361220
1 Piece(s)Available

12 Days or more

Translucent White~43.18~32.3612100
1 Piece(s)Available

12 Days or more

Black~109.53~76.993620
1 Piece(s)Available

12 Days or more

Black~109.53~76.9936100
1 Piece(s)Available

8 Days or more

Translucent White~109.53~76.993620
1 Piece(s)Available

12 Days or more

Translucent White~109.53~76.9936100
1 Piece(s)Available

12 Days or more

Black~54.76~43.481820
1 Piece(s)Available

12 Days or more

Black~54.76~43.4818100
1 Piece(s)Available

12 Days or more

Translucent White~54.76~43.481820
1 Piece(s)Available

12 Days or more

Translucent White~54.76~43.4818100
1 Piece(s)Available

12 Days or more

Black~87.94~65.903120
1 Piece(s)Available

12 Days or more

Black~87.94~65.9031100
1 Piece(s)Available

12 Days or more

Translucent White~87.94~65.903120
1 Piece(s)Available

12 Days or more

Translucent White~87.94~65.9031100

Loading...

  1. 1

Basic Information

Type Straight Material Nylon Applicable Fluid Water / Air / General Hydraulic Oil
Material: Nylon Soft Nylon Operating Environment Standard / Pressure Resistance / Heat resistant / Abrasion Resistance / Oil Resistance / Cold Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -20::70

Additional Products in this Category

Tech Support