(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
EPDM is a strong material with a broad temperature range. It has excellent resistance to water, steam, and many chemicals.
Part Number
Configured Part Number is shown.
part number | material | id | od | wall thickness | length | durometer | reinforcement | clarity | color | operating pressure |
zusa-ht-388 | epdm rubber | 1/8" | 1/4" | 1/16" | 100 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-389 | epdm rubber | 3/16" | 5/16" | 1/16" | 100 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-391 | epdm rubber | 1/4" | 1/2" | 1/8" | 100 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-2935 | epdm rubber | 5/16" | 7/16" | 1/16" | 100 ft. | 60a | none | opaque | black | 10 psi |
zusa-ht-2936 | epdm rubber | 5/16" | 9/16" | 1/8" | 100 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-392 | epdm rubber | 3/8" | 1/2" | 1/16" | 100 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-394 | epdm rubber | 1/2" | 5/8" | 1/16" | 100 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-395 | epdm rubber | 1/2" | 3/4" | 1/8" | 100 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-397 | epdm rubber | 3/4" | 1" | 1/8" | 100 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-2937 | epdm rubber | 1" | 1-1/2" | 1/4" | 100 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-404 | epdm rubber | 1/8" | 1/4" | 1/16" | 50 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-405 | epdm rubber | 3/16" | 5/16" | 1/16" | 50 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-407 | epdm rubber | 1/4" | 1/2" | 1/8" | 50 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-3324 | epdm rubber | 5/16" | 7/16" | 1/16" | 50 ft. | 60a | none | opaque | black | 10 psi |
zusa-ht-3325 | epdm rubber | 5/16" | 9/16" | 1/8" | 50 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-408 | epdm rubber | 3/8" | 1/2" | 1/16" | 50 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-410 | epdm rubber | 1/2" | 5/8" | 1/16" | 50 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-411 | epdm rubber | 1/2" | 3/4" | 1/8" | 50 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-413 | epdm rubber | 3/4" | 1" | 1/8" | 50 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-3326 | epdm rubber | 1" | 1-1/2" | 1/4" | 50 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-420 | epdm rubber | 1/8" | 1/4" | 1/16" | 25 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-421 | epdm rubber | 3/16" | 5/16" | 1/16" | 25 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-423 | epdm rubber | 1/4" | 1/2" | 1/8" | 25 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-3357 | epdm rubber | 5/16" | 7/16" | 1/16" | 25 ft. | 60a | none | opaque | black | 10 psi |
zusa-ht-3358 | epdm rubber | 5/16" | 9/16" | 1/8" | 25 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-424 | epdm rubber | 3/8" | 1/2" | 1/16" | 25 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-426 | epdm rubber | 1/2" | 5/8" | 1/16" | 25 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-427 | epdm rubber | 1/2" | 3/4" | 1/8" | 25 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-429 | epdm rubber | 3/4" | 1" | 1/8" | 25 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-3359 | epdm rubber | 1" | 1-1/2" | 1/4" | 25 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-436 | epdm rubber | 1/8" | 1/4" | 1/16" | 10 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-437 | epdm rubber | 3/16" | 5/16" | 1/16" | 10 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-439 | epdm rubber | 1/4" | 1/2" | 1/8" | 10 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-3390 | epdm rubber | 5/16" | 7/16" | 1/16" | 10 ft. | 60a | none | opaque | black | 10 psi |
zusa-ht-3391 | epdm rubber | 5/16" | 9/16" | 1/8" | 10 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-440 | epdm rubber | 3/8" | 1/2" | 1/16" | 10 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-442 | epdm rubber | 1/2" | 5/8" | 1/16" | 10 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-443 | epdm rubber | 1/2" | 3/4" | 1/8" | 10 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-445 | epdm rubber | 3/4" | 1" | 1/8" | 10 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-3392 | epdm rubber | 1" | 1-1/2" | 1/4" | 10 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-1460 | epdm rubber | 1/8" | 1/4" | 1/16" | 5 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-1461 | epdm rubber | 3/16" | 5/16" | 1/16" | 5 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-1463 | epdm rubber | 1/4" | 1/2" | 1/8" | 5 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-3423 | epdm rubber | 5/16" | 7/16" | 1/16" | 5 ft. | 60a | none | opaque | black | 10 psi |
zusa-ht-3424 | epdm rubber | 5/16" | 9/16" | 1/8" | 5 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-1464 | epdm rubber | 3/8" | 1/2" | 1/16" | 5 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-1466 | epdm rubber | 1/2" | 5/8" | 1/16" | 5 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-1467 | epdm rubber | 1/2" | 3/4" | 1/8" | 5 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-1469 | epdm rubber | 3/4" | 1" | 1/8" | 5 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-3425 | epdm rubber | 1" | 1-1/2" | 1/4" | 5 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-1476 | epdm rubber | 1/8" | 1/4" | 1/16" | 2 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-1477 | epdm rubber | 3/16" | 5/16" | 1/16" | 2 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-1479 | epdm rubber | 1/4" | 1/2" | 1/8" | 2 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-3456 | epdm rubber | 5/16" | 7/16" | 1/16" | 2 ft. | 60a | none | opaque | black | 10 psi |
zusa-ht-3457 | epdm rubber | 5/16" | 9/16" | 1/8" | 2 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-1480 | epdm rubber | 3/8" | 1/2" | 1/16" | 2 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-1482 | epdm rubber | 1/2" | 5/8" | 1/16" | 2 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-1483 | epdm rubber | 1/2" | 3/4" | 1/8" | 2 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-1485 | epdm rubber | 3/4" | 1" | 1/8" | 2 ft. | 60a | none | opaque | black | 25 psi |
zusa-ht-3458 | epdm rubber | 1" | 1-1/2" | 1/4" | 2 ft. | 60a | none | opaque | black | 25 psi |
Part Number |
---|
Loading...
Material | Polyester | Color | Black | Applicable Fluid | Water / Chemical |
---|---|---|---|---|---|
Operating Environment | Standard / Water Resistance / Chemical Resistance | Operating Temperature Range (when using air)(℃) | -73::110 | Durometer | 60A |
Reinforcement | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy