(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pipe Fitting - Hex Plug with Second Nut, Male, Threaded

Pipe Fitting - Hex Plug with Second Nut, Male, Threaded
  • Volume Discount
  • Degreasing

•Material : 1045 Carbon Steel, 304 Stainless Steel, C36000 Brass
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Hex Type
For complete product overview and details on Hex Long Pipe Plug with Second Hex Nut - Threaded (MISUMI) see the sections below:

  • inCAD Components
Piping Terminals - Hexagon:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]AccessoriesMax. Operating Pressure
BTLH1045 Carbon SteelTrivalent ChromateHex Nut
1 pc.
20.6MPa
BTLHA5052 Aluminum Alloy-1MPa
BTLHCFree-Cutting Brass-20.6MPa
BTLHS304 Stainless Steel-

Specifications

Part Number
BTLF3
BTLH1-S
Part NumberRc(PT)B(C)MxPLTIncluded Nut
t
TypeNo.Q
Standard
BTLH
BTLHA
BTLHC
BTLHS
11/82426.816x2.03058
21/44650.930x3.545815
33/84650.930x3.545815
41/25560.836x4601018
5M52426.816x2.03058
Part NumberRc(PT)B(C)MxPLTIncluded Nut
t
TypeNo.Q
L Short
BTLH
BTLHC
BTLHS
1-S1/82225.416x1.51657
2-S1/42731.220x1.52257
3-S3/83236.924x1.526810
4-S1/23641.630x1.531810
5-SM51921.912x1.51557

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BTLH1
BTLH1-S
BTLH2
BTLH2-S
BTLH3
BTLH3-S
BTLH4
BTLH4-S
BTLH5
BTLH5-S
BTLHA1
BTLHA2
BTLHA3
BTLHA4
BTLHC1
BTLHC1-S
BTLHC2
BTLHC2-S
BTLHC3
BTLHC3-S
BTLHC4
BTLHC4-S
BTLHC5
BTLHC5-S
BTLHS1
BTLHS1-S
BTLHS2
BTLHS2-S
BTLHS3
BTLHS3-S
BTLHS4
BTLHS4-S
BTLHS5
BTLHS5-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Max. Operating Pressure
(MPa)
Thread Nominal M1 Surface Treatment Length L
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.61/8B(6A)Trivalent Chromate30
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.61/8B(6A)Trivalent Chromate16
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.61/4B(8A)Trivalent Chromate45
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.61/4B(8A)Trivalent Chromate22
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.63/8B(10A)Trivalent Chromate45
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.63/8B(10A)Trivalent Chromate26
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.61/2B(15A)Trivalent Chromate60
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.61/2B(15A)Trivalent Chromate31
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.6M5Trivalent Chromate30
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.6M5Trivalent Chromate15
1 Piece(s)Available

8 Days or more

10-11/8B(6A)No30
1 Piece(s)Available

8 Days or more

10-11/4B(8A)No45
1 Piece(s)Available

8 Days or more

10-13/8B(10A)No45
1 Piece(s)Available

8 Days or more

10-11/2B(15A)No60
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass6.91/8B(6A)No30
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass6.91/8B(6A)No16
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass6.91/4B(8A)No45
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass6.91/4B(8A)No22
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass6.93/8B(10A)No45
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass6.93/8B(10A)No26
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass6.91/2B(15A)No60
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass6.91/2B(15A)No31
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass6.9M5No30
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass6.9M5No15
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.61/8B(6A)No30
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel20.61/8B(6A)No16
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.61/4B(8A)No45
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.61/4B(8A)No22
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.63/8B(10A)No45
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.63/8B(10A)No26
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.61/2B(15A)No60
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.61/2B(15A)No31
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.6M5No30
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.6M5No15

Loading...

  1. 1

More Information

*Mx. pressure of No. 5 / 5-S is less than 1MPa

Example

Piping Terminals - Hexagon:Related Image
 

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Applicable Fluid Pulsating water and static water / Air Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.