(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Fitting Male Elbow

Part Number

Configured Part Number is shown.

Part Number
SML-81818
SML-82828
SML-82838
SML-83838
SML-84848
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2 Length L1
(mm)
Length L2
(mm)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different Type-1/8B(6A)-20.020.0
1 Piece(s)Available

27 Days or more

10Screw⇔Screw Same Diameter・Different Type-1/4B(8A)-25.025.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterR1/4B(8A)3/8B(10A)27.028.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different Type-3/8B(10A)-28.028.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different Type-1/2B(15A)-34.034.0

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Max. Operating Pressure(MPa) 21 Connecting Shape 90° Elbow
Connection Thread Type M1 R Surface Treatment No Applicable Fluid Air
Divisions of Max. Operating Pressure than 2.0Mpa Operating Temperature Range(℃) -20::150 Type Fitting
Interior Resin Lining No Normal Operating Pressure(MPa) 14.0

Additional Products in this Category

Tech Support