(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Packing for High Pressure Fitting

Part Number

Configured Part Number is shown.

Part Number
PK002
PK003
PK004
PK005
PK006
PK010
PK011
PK013
PK014
PK015
Part NumberMinimum order quantityVolume DiscountDays to Ship Material of Gasket Max. Operating Pressure
(MPa)
Applicable Size O.D.
(mm)
I.D.
(mm)
Thickness
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

Nylon 6620W22-1418.010.82.04560125826528434-49101
1 Piece(s)Available

8 Days or more

fluoropolymer3W22-1418.010.52.04560125826535434-49281
1 Piece(s)Available

11 Days or more

Copper20W22-1419.011.22.04560125826542434-493610
1 Piece(s)Available

11 Days or more

6 nylon + brass20W22-1419.311.02.54560125826559434-49445
1 Piece(s)Available

11 Days or more

Low Temperature Materials20W22-1419.011.02.04560125826566434-49522
1 Piece(s)Available

11 Days or more

PCTFE20G1/411.06.01.04560125826573434-49610.5
1 Piece(s)Available

8 Days or more

PCTFE20G3/814.08.02.04560125826580434-49790.8
1 Piece(s)Available

8 Days or more

PCTFE20G3/424.015.03.04560125826597434-49872
1 Piece(s)Available

11 Days or more

PCTFE20G129.010.03.04560125826603434-49955
1 Piece(s)Available

11 Days or more

Nylon 6203/4-16UNF16.510.82.04560125826610434-50021

Loading...

  1. 1

Basic Information

Type Related Components Types of Related components Gasket Specifications Design temperature: -10 to 75ºC
Qty. A

Additional Products in this Category

Tech Support