(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High Pressure Screw Fittings with Max. Operating Pressure of 20.6MPa
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
SGPPEH | 1025 Carbon Steel |
SUPESH | 304 Stainless Steel |
Part Number |
SGPPEH6A SGPSDJ12 |
Part Number | Rc (PT) | SGPPEH | SUPESH | |||
Type | No. | (D) | (L) | (D) | (L) | |
SGPPEH SUPESH | 6A | 1/8 | 23 | 21.6 | 23 | 21 |
8A | 1/4 | 23 | 21.6 | 23 | 21 | |
10A | 3/8 | 27 | 25.5 | 27 | 25 | |
15A | 1/2 | 34 | 28.9 | 34 | 29 | |
20A | 3/4 | 39 | 33.1 | 39 | 34 | |
25A | 1 | 47 | 38.2 | 47 | 38 | |
32A | 1 1/4 | 56 | 44.6 | 57 | 45 | |
40A | 1 1/2 | 63 | 51.1 | 63 | 51 | |
50A | 2 | 76 | 58.0 | 77 | 61 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SGPPEH6A |
SGPPEH8A |
SGPPEH10A |
SGPPEH15A |
SGPPEH20A |
SGPPEH25A |
SGPPEH32A |
SGPPEH40A |
SGPPEH50A |
SUPESH6A |
SUPESH8A |
SUPESH10A |
SUPESH15A |
SUPESH20A |
SUPESH25A |
SUPESH32A |
SUPESH40A |
SUPESH50A |
Part Number |
---|
Loading...
Max. Operating Pressure(MPa) | 20.6 | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Elbows |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Surface Treatment | No | Type | Fitting |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy