(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Blind, Aluminum, Class 125

Pipe Flange - Blind, Aluminum, Class 125

Blind Flange are used to fill in the small spaces in order to create a seal between two flanges and form a natural connection. Alumininum has excellent corrosion resistance while being lightweight.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-476
BULK-PF-477
BULK-PF-478
BULK-PF-479
BULK-PF-480
BULK-PF-481
BULK-PF-482
BULK-PF-483
BULK-PF-484
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Connection A Connection B Pipe Size Flange OD
1 Piece(s)

13 Days

Aluminum--1/2"3-1/2"
1 Piece(s)

13 Days

---3/4"3-7/8"
1 Piece(s)

13 Days

---1"4-1/4"
1 Piece(s)

13 Days

---1-1/4"4-5/8"
1 Piece(s)

13 Days

---1-1/2"5"
1 Piece(s)

13 Days

---2"6"
1 Piece(s)

13 Days

---2-1/2"7"
1 Piece(s)

13 Days

---3"7-1/2"
1 Piece(s)

Quote

-4" NPT Male4" NPT Male4"9"

Loading...

  1. 1

Basic Information

Connecting Shape Flange Connection Thread Type M1 None Connection Thread Type M2 None
Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 1.0Mpa or Less

Additional Products in this Category

Tech Support