(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material : Cast Iron
•Connection Type : Flanged
•Connecting Shape : Flange
•Connection Thread Type M1 : Rc
For complete product overview and details on 5K Mating Flange for Galvanized Cast Iron Pipe (CK Metals) see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material | Cast Iron | Max. Operating Pressure(MPa) | 1 | Connection Type | Flange |
---|---|---|---|---|---|
Connecting Shape | Flange | Connection Thread Type M1 | Rc | Divisions of Max. Operating Pressure | 1.0Mpa or Less |
Type | Fitting | Interior Resin Lining | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy