(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Slip-On, Black-Coated Steel, Class 600

Pipe Flange - Slip-On, Black-Coated Steel, Class 600

Slip-On gaskets connects piping and components in a pipe system using bolted connections and gaskets. Black-coated steel offers more corrosion resistance while reducing light glare.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-434
BULK-PF-435
BULK-PF-436
BULK-PF-437
BULK-PF-438
BULK-PF-439
BULK-PF-440
BULK-PF-441
BULK-PF-442
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

13 Days

1/2"3-3/4"
1 Piece(s)

13 Days

3/4"4-5/8"
1 Piece(s)

13 Days

1"4-7/8"
1 Piece(s)

13 Days

1-1/4"5-1/4"
1 Piece(s)

13 Days

1-1/2"6-1/8"
1 Piece(s)

13 Days

2"6-1/2"
1 Piece(s)

13 Days

2-1/2"7-1/2"
1 Piece(s)

13 Days

3"8-1/4"
1 Piece(s)

13 Days

4"10-3/4"

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 4 Connection Type Flanged Connecting Shape Flange
Connection Thread Type M1 None Connection Thread Type M2 None Surface Treatment Black Oxide Coating
Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 3.0 MPa to 5.0 MPa

Additional Products in this Category

Tech Support