(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tubes suitable for uses in food, beverage, physicochemical and other industries
Part Number
Configured Part Number is shown.
Part Number | - | Length |
PUTF4 PUFN6 | - - | 10 1000 |
Part Number | Standard Length (m) | Configurable Length (0.5m Increment) | I.D. (mm) | Min. Bending Radius (mm) | O.D. Accuracy (mm) | Mass (kg/m) | |
Type | O.D. (mm) | ||||||
PORF (Standard Length) PORFL (Configurable Length) | 4 | 10 | 0.5~20 | 2.5 | 8 | ±0.1 | 0.0069 |
20 | |||||||
100 | |||||||
6 | 10 | 4 | 14 | 0.0141 | |||
20 | |||||||
100 | |||||||
8 | 10 | 5 | 20 | 0.0276 | |||
20 | |||||||
100 | |||||||
10 | 10 | 6.5 | 25 | 0.0408 | |||
20 | |||||||
100 | |||||||
12 | 10 | 8.0 | 30 | 0.0565 | |||
20 | |||||||
100 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PORF4-10 |
PORF4-20 |
PORF4-100 |
PORF6-10 |
PORF6-20 |
PORF6-100 |
PORF8-10 |
PORF8-20 |
PORF10-10 |
PORF10-20 |
PORF10-100 |
PORF12-10 |
PORF12-20 |
PORF12-100 |
PORFL4-[0.5-9.5/0.5] |
PORFL4-[10.5-19.5/0.5] |
PORFL6-[0.5-9.5/0.5] |
PORFL6-[10.5-19.5/0.5] |
PORFL8-[0.5-9.5/0.5] |
PORFL8-[10.5-19.5/0.5] |
PORFL10-[0.5-9.5/0.5] |
PORFL10-[10.5-19.5/0.5] |
PORFL12-[0.5-9.5/0.5] |
PORFL12-[10.5-19.5/0.5] |
Loading...
Type | Straight | Applicable Fluid | Water / Air | Operating Environment | Water Resistance |
---|---|---|---|---|---|
Operating Temperature Range (when using air)(℃) | -20::60 | Operating Pressure Range (With Air)(MPa) | ::0.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy