(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clean Tubing: Soft Polyolefin Tubing TPS Series

Clean Tubing: Soft Polyolefin Tubing TPS Series
  • Volume Discount

Clean tubing: soft polyolefin tubing in a variety of colors.
[Features]
· Maximum operating pressure 0.7 MPa (at 20°C).
[Applications]
· Fluid: Air, nitrogen gas, water, DI water (pure water).

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product pictures are representations.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPS0425BU-20
TPS0425BU-100
TPS0425W-20
TPS0425W-100
TPS0604BU-20
TPS0604BU-100
TPS0604W-20
TPS0604W-100
TPS0805B-100
TPS0805BU-20
TPS0805BU-100
TPS0805R-100
TPS0805W-20
TPS0805W-100
TPS1065BU-100
TPS1065W-20
TPS1065W-100
TPS1065Y-20
TPS1208BU-20
TPS1208BU-100
TPS1208W-20
TPS1208W-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D. D
(Ø)
I.D. [Distinction] I.D. d
(Ø)
Minimum Bending Radius
(mm)
Bundle winding length
(m)
1 Piece(s)Available

Quote

[Blue] Medium Blue~44~32.51020
1 Piece(s)Available

Quote

[Blue] Medium Blue~44~32.510100
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Translucent (Material Color)~44~32.51020
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Translucent (Material Color)~44~32.510100
1 Piece(s)Available

Quote

[Blue] Medium Blue~66~442020
1 Piece(s)Available

Quote

[Blue] Medium Blue~6-~4--100
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Translucent (Material Color)~66~442020
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Translucent (Material Color)~66~4420100
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparent (including colored)~88~5525100
1 Piece(s)Available

Quote

[Blue] Medium Blue~88~552520
1 Piece(s)Available

Quote

[Blue] Medium Blue~88~5525100
1 Piece(s)Available

Quote

[Blue] Blue~88~5525100
1 Piece(s)Available

3 Days

[Transparent (including non-white colors)] Translucent (Material Color)~88~552520
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Translucent (Material Color)~88~5525100
1 Piece(s)Available

Quote

[Blue] Medium Blue~10-~7--100
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Translucent (Material Color)~1010~76.53020
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Translucent (Material Color)~10-~7--100
1 Piece(s)Available

Quote

[Yellow] Neon Yellow~10-~7--20
1 Piece(s)Available

Quote

[Blue] Medium Blue~1512~884020
1 Piece(s)Available

Quote

[Blue] Medium Blue~15-~8--100
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Translucent (Material Color)~1512~884020
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Translucent (Material Color)~15-~8--100

Loading...

  1. 1

Basic Information

Type Straight Material Polyolefinic Resin (UL-94 standard V-0 equivalent) Cutting Service Usage No
Applicable Fluid Water / Air Operating Environment Standard Maximum operating pressure(MPa) 0.7 (at 20°C)
Operating temperature(°C) -20 to +80, With Water: +5 to +80

Additional Products in this Category

Tech Support