(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Flame-Retardant Polymer, for Spot Welding, FS Series

Tubing - Flame-Retardant Polymer, for Spot Welding, FS Series
  • Volume Discount

Flame retardant tube FS has excellent self-extinguishing capabilities corresponding to UL94 Standard V-0. Excellent flexibility due to single layer structure. Marking is added to total length for indicating insert length.

PDF

Part Number

Configured Part Number is shown.

Part Number
FS-4-6X4-BK-20M
FS-4-6X4-WH-20M
FS-4-6X4-YL-20M
FS-4-8X5-BK-20M
FS-4-8X5-BU-20M
FS-4-8X5-RE-20M
FS-4-8X5.5-RE-20M
FS-4-8X5.5-YL-20M
FS-4-8X5.5-YL-100M
FS-4-10X7-YL-20M
FS-4-12X8-RE-20M
FS-4-12X8-YL-20M
FS-4-12X8.5-GN-20M
FS-4-12X8.5-RE-20M
FS-4-12X8.5-WH-20M
FS-4-12X8.5-YL-20M
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D. *of the outer layer for the two-layer type
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
(M)
1 Piece(s)Available

18 Days or more

Black~66~4415~1.020
1 Piece(s)Available

10 Days or more

[White] White~66~4415~1.020
1 Piece(s)Available

10 Days or more

Yellow~66~4415~1.020
1 Piece(s)Available

10 Days or more

Black~88~5515~1.220
1 Piece(s)Available

13 Days or more

Blue~88~5515~1.220
1 Piece(s)Available

37 Days or more

Red~88~5515~1.220
1 Piece(s)Available

10 Days or more

Red~88~65.520~0.920
1 Piece(s)Available

10 Days or more

Yellow~88~65.520~0.920
1 Piece(s)Available

10 Days or more

Yellow~88~65.520~0.9100
1 Piece(s)Available

10 Days or more

Yellow~1010~7725~0.920
1 Piece(s)Available

10 Days or more

Red~1512~8830~1.020
1 Piece(s)Available

10 Days or more

Yellow~1512~8830~1.020
1 Piece(s)Available

10 Days or more

[Green] Green~1512~98.530~0.920
1 Piece(s)Available

10 Days or more

Red~1512~98.530~0.920
1 Piece(s)Available

10 Days or more

[White] White~1512~98.530~0.920
1 Piece(s)Available

10 Days or more

Yellow~1512~98.530~0.920
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D. *of the outer layer for the two-layer type
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
(M)

Loading...

  1. 1

Basic Information

Type Straight Material Flame Retardant Resin Applicable Fluid Water / Air
Operating Environment Standard Operating Temperature Range (when using air)(℃) -40::100

Additional Products in this Category

Tech Support