(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Manifolds - Tapped Sockets, 1 Row

Pipe Manifolds - Tapped Sockets, 1 Row

Click this image to zoom it.

Move the mouse over the image to zoom

Pipe-shaped Manifolds.
For complete product overview and details on Pipe Manifolds - Tapped Sockets, 1 Row see the sections below:

  • inCAD Components
Piping Manifolds - Outlets 1 Row / 2 Rows, 2 Inlets:Related Image
・Materials
Hole DirectionType[ M ]Material[ S ]Surface Treatment
Both Ends TappedOne End Threaded One End TappedBoth Ends Threaded
1 WayPMFPMMF-A Pipe SteelTrivalent Chromate
PMFSPMMFS-304 Stainless Steel -
2 Way
90°
PMFL-PMMLA Pipe SteelTrivalent Chromate
PMFSLPMMFSLPMMSL304 Stainless Steel -
2 Way
180°
PMFT--A Pipe SteelTrivalent Chromate
PMFST--304 Stainless Steel -
Thread: JIS B0203 (PT)
Max. Operating Pressure (No.1, 1S, 2) 20.6MPa≈210kgf/cm² or less
(No. 5) 0.7MPa≈7kgf/cm2 or less

Specifications

Part Number-H
(Number of Holes)
-P-S-Q
PMF1
PMML1
PMMF2
-
-
-
1
12
5

-
-

P30
P40
-
-
-
S40
S35
S35
-
-
-
Q50
Q35
Q40
Part NumberNumber of Side Tapped Holes HPitch P
1mm Increment
S, Q
1mm Increment
d1d2Dd
TypeNo.Rc (PT)R/Rc (PT)
(Both Ends Tapped)

1 Way
PMF
PMFS

2 Way 90° Type
PMFL
PM
FSL

2 Way 180°
PMFT
PMFST
( One End Threaded )
One End Tapped

1 Way
PMMF
PMMFS

2 Way 90° Type

PMMFSL

(Both Ends Threaded)





2 Way 90° Type
PMML
P
MMSL



1*1~1230~5035~801/81 1/448.634.4
1S1/227.216.2
21/41 1/448.634.4
5M51/227.216.2
* When H (the number of side tapped holes) is 1, Pitch P specification is not required. [ ! ]2 Way Type (90° & 180°), number of side tapped holes is Hx2.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PMF1-1-S[35-80/1]-Q[35-80/1]
PMF1-2-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1-3-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1-4-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1-5-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1-6-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1-7-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1-8-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1-9-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1-10-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1-11-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1-12-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1S-1-S[35-80/1]-Q[35-80/1]
PMF1S-2-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1S-3-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1S-4-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1S-5-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1S-6-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1S-7-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1S-8-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1S-9-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1S-10-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1S-11-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF1S-12-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF2-1-S[35-80/1]-Q[35-80/1]
PMF2-2-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF2-2-P[30-50/1]-S[35-80/1]-S[35-80/1]
PMF2-3-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF2-3-P[30-50/1]-S[35-80/1]-S[35-80/1]
PMF2-4-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF2-5-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF2-6-P[30-50/1]-Q[35-80/1]-Q[35-80/1]
PMF2-6-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF2-7-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF2-8-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF2-9-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF2-10-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF2-11-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF2-12-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF5-1-S[35-80/1]-Q[35-80/1]
PMF5-2-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF5-3-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF5-4-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF5-5-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF5-6-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF5-7-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF5-8-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF5-9-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF5-10-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF5-11-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMF5-12-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMFL1-1-S[35-80/1]-Q[35-80/1]
PMFL1-2-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMFL1-3-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMFL1-4-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMFL1-5-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMFL1-6-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMFL1-7-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMFL1-8-P[30-50/1]-S[35-80/1]-Q[35-80/1]
PMFL1-9-P[30-50/1]-S[35-80/1]-Q[35-80/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPipe Port Type Number of Holes / Serial Holes H Material (Main Body) Pipe End Type, First Port Shape of Piping End Part The Second Opening Inlet-1 Thread Size Inlet-2 Thread Size Outlet Type Outlet Thread Size Pipe End Type P
(mm)
Q
(mm)
S
(mm)
S
1 Piece(s)

16 Days or more

10-1[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type-35 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-2[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-3[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-4[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-5[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-6[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-7[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-8[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-9[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-10[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-11[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-12[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-1[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type-35 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-2[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-3[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-4[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-5[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-6[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-7[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-8[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-9[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-10[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-11[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-12[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-1[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/4BBoth Ends Tappeed Type-35 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-2[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/4BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-2[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/4BBoth Ends Tappeed Type30 ~ 50-35 ~ 8035 ~ 80
1 Piece(s)

16 Days or more

10-3[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/4BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-3[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/4BBoth Ends Tappeed Type30 ~ 50-35 ~ 8035 ~ 80
1 Piece(s)

16 Days or more

10-4[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/4BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-5[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/4BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-6[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/4BBoth Ends Tappeed Type30 ~ 5035 ~ 80--
1 Piece(s)

16 Days or more

10-6[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/4BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-7[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/4BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-8[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/4BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-9[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/4BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-10[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/4BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-11[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/4BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-12[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/4BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-1[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2BM Screw TypeM5Both Ends Tappeed Type-35 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-2[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2BM Screw TypeM5Both Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-3[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2BM Screw TypeM5Both Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-4[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2BM Screw TypeM5Both Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-5[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2BM Screw TypeM5Both Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-6[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2BM Screw TypeM5Both Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-7[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2BM Screw TypeM5Both Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-8[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2BM Screw TypeM5Both Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-9[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2BM Screw TypeM5Both Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-10[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2BM Screw TypeM5Both Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-11[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2BM Screw TypeM5Both Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10-12[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2BM Screw TypeM5Both Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10[Stationary] 2-Way 90° Type1[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type-35 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10[Stationary] 2-Way 90° Type2[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10[Stationary] 2-Way 90° Type3[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10[Stationary] 2-Way 90° Type4[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10[Stationary] 2-Way 90° Type5[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10[Stationary] 2-Way 90° Type6[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10[Stationary] 2-Way 90° Type7[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10[Stationary] 2-Way 90° Type8[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-
1 Piece(s)

16 Days or more

10[Stationary] 2-Way 90° Type9[Steel] STPT370[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Type (Rc)1/8BBoth Ends Tappeed Type30 ~ 5035 ~ 8035 ~ 80-

Loading...

Example

Piping Manifolds - Outlets 1 Row / 2 Rows, 2 Inlets:Related Image
 

Basic Information

Type Piping Manifold Thread Nominal 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.