(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Sheets - Low-Elasticity

Rubber Sheets - Low-Elasticity
  • Volume Discount

Materials widely used as the quiet and low-vibration products.

  • METRIC
  • inCAD Components
Low Elastic Rubber Sheets - Standard A, B Dimensions:Related Image
・Materials
A Selectable TypeA, B Configurable Type[ M ]Material[ H ]
Hardness
Color
No AdhesiveAdhesiveNo AdhesiveAdhesive
UNSEUNSEAUNSETUNSETALow Elasticity Rubber (HANENITE® GP-35LE)Shore A35Black
UNLEUNLEAUNLETUNLETALow Elasticity Rubber (HANENITE® GP-60LE)Shore A53Black
[ ! ]HANENITE® is a registered trademark of Naigai Rubber Industry Co., Ltd.
[ ! ]Adhesive thickness is 0.14~0.2mm.
[ ! ]Has slightly more stickiness.
■Accuracy Standards
T Tolerance
TTolerance
1~3±0.3
5, 10±0.4
15~30±0.5
A, B Tolerance
A, BTolerance
200 or Less±0.5
201~300±1.0
301~500±1.5

Specifications

■Square Type, Band Type
Part Number-A
UNSE10 -100
■A, B Configurable - Standard/Hole Type
Part Number-A-B-F-G-Screw Nominal Dia.
UNSET10 -110-65
UNSET4H20-200-150-F140-G100-Z5
■Square Type
Part NumberA
TypeT
No Adhesive
UNSE
UNLE
Adhesive
UNSEA
UNLEA
15250
20
30
■Band Type
Part NumberA
TypeT
No Adhesive
UNSE
UNLE
Adhesive
UNSEA
UNLEA
13
5
10
20
30
40
50
80
100
2
3
5
10
[ ! ]L dimension is 500mm.
■A, B Configurable - Standard Type
Part Number1mm Increment
TypeTAB
No Adhesive
UNSET
UNLET

Adhesive
UNSETA
UNLETA
110~35010~350
2
3
5
10
1510~25010~250
20
30
[ ! ]A≥B≥T
■A, B Configurable - Hole Type
Part Number1mm Increment (A≥B≥T)0.5mm IncrementScrew Nominal Dia.
TypeNominalTABFGN (Through Hole)Z (Counterbored Hole)
No Adhesive
UNSET
UNLET

Adhesive
UNSETA
UNLETA
1H

2H

3H

4H

6H
125~35025~3509~341
(1H, 2H, 4H Type)

9~170
(3H, 6H Type)
5~345
(1H, 2H, 3H Type)

9~341
(4H, 6H Type)
3
4
5
6
8
10
-
2-
3-
5-
1034
1525~25025~2509~241
(1H, 2H, 4H Type)
9~120
(3H, 6H Type)
5~245
(1H, 2H, 3H Type)
9~241
(4H, 6H Type)
4568
204568
30456810
[ ! ]Dimension F Specification Range: For 1H: d(d1)/2+2.5≤F≤A-d(d1)/2-2.5; for 2H, 4H:d(d1)+5≤F≤A-d(d1)-5, for 3H, 6H: d(d1)+5≤F≤A/2-d(d1)/2-2.5.
[ ! ]Dimension G Specification Range: For 1H, 2H, 3H: d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 4H, 6H: d(d1)+5≤G≤B-d(d1)-5. (d for through hole, d1 for counterbore)

Alterations

Low Elastic Rubber Sheets - Standard A, B Dimensions:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UNLE1-3
UNLE1-5
UNLE1-10
UNLE1-20
UNLE1-30
UNLE1-40
UNLE1-50
UNLE1-80
UNLE1-100
UNLE2-3
UNLE2-5
UNLE2-10
UNLE2-20
UNLE2-30
UNLE2-40
UNLE2-50
UNLE2-80
UNLE2-100
UNLE3-3
UNLE3-5
UNLE3-10
UNLE3-20
UNLE3-30
UNLE3-40
UNLE3-50
UNLE3-80
UNLE3-100
UNLE5-5
UNLE5-10
UNLE5-20
UNLE5-30
UNLE5-40
UNLE5-50
UNLE5-80
UNLE5-100
UNLE10-10
UNLE10-20
UNLE10-30
UNLE10-40
UNLE10-50
UNLE10-80
UNLE10-100
UNLE15-250
UNLE20-250
UNLE30-250
UNLEA1-3
UNLEA1-5
UNLEA1-10
UNLEA1-20
UNLEA1-30
UNLEA1-40
UNLEA1-50
UNLEA1-80
UNLEA1-100
UNLEA2-3
UNLEA2-5
UNLEA2-10
UNLEA2-20
UNLEA2-30
UNLEA2-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdhesive Tape Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Material, Details Hardness (Shore, Asker, Penetration) Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape13500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape15500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape110500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape120500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape130500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape140500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape150500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape180500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1100500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape23500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape25500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape210500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape220500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape230500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape240500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape250500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape280500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape2100500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape33500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape35500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape310500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape320500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape330500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape340500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape350500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape380500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3100500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape55500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape510500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape520500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape530500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape540500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape550500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape580500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape5100500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1010500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1020500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1030500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1040500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1050500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1080500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape10100500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape15250250[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Square TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape20250250[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Square TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape30250250[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Square TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape13500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape15500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape110500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape120500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape130500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape140500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape150500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape180500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape1100500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape23500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape25500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape210500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape220500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape230500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape240500[Low Elasticity Rubber] HANENITE®GP-60LEShore A53Band TypeNo Drilling Alteration----

Loading...

Example

Low Elastic Rubber Sheets - Standard A, B Dimensions:Related Image
 

Basic Information

Material, General Rubber

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.