(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This rubber sheet is made of FDA compliant materials for food, beverage, and pharmaceutical applications. This formulation contains metal fillers which allow the silicone rubber to be picked up by metal detection systems should they tear or fall into the process stream. It is also Silicone has excellent weathering properties and can withstand high temperatures.
Durometer: 60A
Elongation: 4.2
Tear Strength: 15 N/mm
Compression Set: 0.16
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material, General | Rubber | Color | Blue | Tensile Strength | 1,200 psi |
---|---|---|---|---|---|
Texture | Smooth |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy