(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Washers
•Material: Sponge
•Hardness: Soft (Bicycle Tube)
•Thickness T (inch): 1
Part Number
Configured Part Number is shown.
Standard | Configurable | [ M ]Material | [ H ]Hardness | Color | ||
No Adhesive | Adhesive | No Adhesive | Adhesive | |||
WSGC | WSGCA | WSGNC | WSGNCA | Chloroprene Rubber Sponge | Asker C25 | Black |
WSGP | WSGPA | WSGNP | WSGNPA | EPDM Synthetic Rubber Sponge | Asker C8 | Black |
WSGB | WSGBA | WSGNB | WSGNBA | NBR Nitrile Rubber Sponge | Asker C30 | Black |
WSEA | WSEAA | WSEPA | WSEPAA | EPT Sealer® | (Asker C5 or Less) | Black |
WSGA | WSGAA | WSGNA | WSGNAA | Silicon Rubber Sponge | Asker C35 | Orange |
WSGF | WSGFA | WSGNF | WSGNFA | Fluororubber Sponge | Asker C35 | Black |
Part Number | - | V | - | T |
WSGPA15 | - | 6 | - | 5 |
Part Number | - | D | - | V |
WSGNA3 | - | D12 | - | V6 |
D, V | Tolerance |
10~40 | ±1.0 |
41~60 | ±1.5 |
61~100 | ±2.0 |
Part Number | V | T | |||||||||||||||
Type | D | ||||||||||||||||
WSGC WSGP WSGB WSEA WSGA WSGF | 6 | 2 | 3 | ||||||||||||||
8 | 2 | 3 | 4 | 3 | |||||||||||||
10 | 3 | 4 | 5 | 6 | 3 | 5 | |||||||||||
12 | 4 | 5 | 6 | 8 | 3 | 5 | |||||||||||
15 | 4 | 5 | 6 | 8 | 10 | 3 | 5 | ||||||||||
20 | 5 | 6 | 8 | 10 | 12 | 3 | 5 | 10 | |||||||||
25 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 3 | 5 | 10 | |||||||
30 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 3 | 5 | 10 | |||||||
35 | 8 | 10 | 12 | 16 | 20 | 25 | 5 | 10 | |||||||||
40 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | 5 | 10 | ||||||||
50 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | 5 | 10 | ||||||||
60 | 12 | 16 | 20 | 25 | 30 | 40 | 5 | 10 |
Part Number | V | T | |||||||||||||||
Type | D | ||||||||||||||||
WSGCA WSGPA WSGBA WSEAA WSGAA WSGFA | 6 | 2 | 3 | ||||||||||||||
8 | 2 | 3 | 4 | 3 | |||||||||||||
10 | 3 | 4 | 5 | 6 | 3 | 5 | |||||||||||
12 | 4 | 5 | 6 | 8 | 3 | 5 | |||||||||||
15 | 4 | 5 | 6 | 8 | 10 | 3 | 5 | ||||||||||
20 | 5 | 6 | 8 | 10 | 12 | 3 | 5 | 10 | |||||||||
25 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 3 | 5 | 10 | |||||||
30 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 3 | 5 | 10 | |||||||
35 | 8 | 10 | 12 | 16 | 20 | 25 | 5 | 10 | |||||||||
40 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | 5 | 10 | ||||||||
50 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | 5 | 10 | ||||||||
60 | 12 | 16 | 20 | 25 | 30 | 40 | 5 | 10 |
Part Number | D 1mm Increment | V 1mm Increment | |||
Type(xMaterial Multiplier) | T | T Tolerance | |||
WSGNC (x1.0) WSGNP (x1.0) WSGNB (x1.0) WSEPA (x1.0) | WSGNCA (x1.2) WSGNPA (x1.2) WSGNBA (x1.2) WSEPAA (x1.2) | 3 | ±0.5 | 10~100 | 0 (No Hole) 5~80 [ ! ]When D≤40, D-V≥5 When D>40, D-V≥8 |
5 | |||||
8 | ±1 | ||||
10 | |||||
WSGNA (x1.0) WSGNAA (x1.2) | 3 | ±0.5 | |||
5 | |||||
8 | ±1.5 | ||||
10 | |||||
WSGNF (x1.0) WSGNFA (x1.2) | 2 | ±0.5 | |||
3 | |||||
5 | |||||
10 | ±1.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Shape | Washers | Material, General | Sponge | Hardness, General | Soft (Bicycle Tube) |
---|---|---|---|---|---|
Thickness T(inch) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy