(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Head Cap Screws - with Tapped Head

Socket Head Cap Screws - with Tapped Head

Click this image to zoom it.

  • Volume Discount
  • Degreasing

Cap Bolt with Tapped Hole on Screw Head. Parts Mountable on Bolt.

  • inCAD Components
Socket Head Cap Screws - with Tapped Head:Related Image
・Materials
Type[ M ]Material[ S ]Surface TreatmentStrength Class
TSCB304 Stainless Steel -A2-50 Equivalent

Specifications

Part Number-M2
CBLH8-12
SCBLH8-40
TSCB10-20


-


5
Part NumberM2 (Coarse) (Tap Size)AEB
TypeM1 (Coarse)-L
TSCB6-1031065
12
16
20
25
8- 1041386
16
25
30
10- 16416108
205
25
12- 206181210
16- 308241614
35

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TSCB6-10-3
TSCB6-12-3
TSCB6-16-3
TSCB6-20-3
TSCB6-25-3
TSCB8-10-4
TSCB8-16-4
TSCB8-25-4
TSCB8-30-4
TSCB10-16-4
TSCB10-20-5
TSCB10-25-5
TSCB12-20-6
TSCB16-30-8
TSCB16-35-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) M2 Screw Called Size
(mm)
1 Piece(s)Available

8 Days or more

106103
1 Piece(s)Available

8 Days or more

106123
1 Piece(s)Available

8 Days or more

106163
1 Piece(s)Available

8 Days or more

106203
1 Piece(s)Available

8 Days or more

106253
1 Piece(s)Available

8 Days or more

108104
1 Piece(s)Available

8 Days or more

108164
1 Piece(s)Available

8 Days or more

108254
1 Piece(s)Available

8 Days or more

108304
1 Piece(s)Available

8 Days or more

1010164
1 Piece(s)Available

8 Days or more

1010205
1 Piece(s)Available

8 Days or more

1010255
1 Piece(s)Available

8 Days or more

1012206
1 Piece(s)Available

8 Days or more

1016308
1 Piece(s)Available

8 Days or more

1016358

Loading...

  1. 1

Example

Socket Head Cap Screws - with Tapped Head:Related Image
 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard Material 304 Stainless Steel
Surface Treatment None Additional Shapes With Tap Sales Unit Individucally Sold (Min. 1 pc)
Application Standard Strength Class(Stainless) A2-50

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.