(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These spacers are available in polyacetal, fluororesin and polycarbonate. Polyacetal (commonly known as Delrin) is an engineering thermoplastic with good strength, wear resistance, and dimensional stability, making it good for food applications. Fluororesin (PTFE) spacers have the lowest coefficient of friction. Can withstand high temperatures up to 250 °C (500 °F), and are inert to chemicals and solvents, making them a great choice for food applications.. Polycarbonate is a transparent tough thermoplastic with high impact strength, excellent chemical resistance and electrical properties, and good dimensional stability.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Color | [ T ] Thickness (T) Tolerance | |||||
Washers | Washer Package | 0.1 | 0.2 | 0.3 | 0.5 | 1.0 | ||
SWSJJ | PACK-SWSJJ | Polyacetal | White | - | ±0.03 | ±0.04 | ±0.07 | ±0.10 |
SWSPT | PACK-SWSPT | Fluoro Resin | White | ±0.01 | ±0.02 | ±0.03 | ±0.05 | |
SWSPP | PACK-SWSPP | Polycarbonate | Transparent |
Part Number | - | V | - | T |
PACK-SWSJJ8 SWSPS8 | - - | 3 3 | - - | 0.5 0.5 |
Part Number | V | T | |||||||||||||||
Type | D | ||||||||||||||||
Selection | Selection | ||||||||||||||||
PACK-SWSJJ PACK-SWSPT SWSJJ SWSPT | 8 | 0 | 3 | 4 | *0.1 0.2 0.3 0.5 1.0 | ||||||||||||
10 | 0 | 3 | 4 | 5 | 6 | ||||||||||||
12 | 0 | 4 | 5 | 6 | 8 | ||||||||||||
14 | 0 | 4 | 5 | 6 | 8 | 10 | |||||||||||
15 | 0 | 4 | 5 | 6 | 8 | 10 | 12 | ||||||||||
16 | 0 | 4 | 5 | 6 | 8 | 10 | 12 | ||||||||||
20 | 0 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | |||||||||
25 | 0 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | |||||||||
30 | 0 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | |||||||||
35 | 0 | 10 | 12 | 15 | 16 | 20 | 25 | 30 | |||||||||
40 | 0 | 10 | 12 | 15 | 16 | 20 | 25 | 30 | |||||||||
50 | 0 | 12 | 15 | 16 | 20 | 25 | 30 | 35 | 40 | ||||||||
*PACK-SWSJJ and SWSJJ are not available for T0.1. |
Part Number | V | T | |||||||||||||||
Type | D | ||||||||||||||||
Selection | Selection | ||||||||||||||||
PACK-SWSPP SWSPP | 8 | 0 | 3 | 4 | 0.1 0.2 0.3 0.5 1.0 | ||||||||||||
10 | 0 | 3 | 4 | 5 | 6 | ||||||||||||
12 | 0 | 4 | 5 | 6 | 8 | ||||||||||||
15 | 0 | 5 | 6 | 8 | 10 | ||||||||||||
16 | 0 | 5 | 6 | 8 | 10 | 12 | |||||||||||
20 | 0 | 6 | 8 | 10 | 12 | 15 | 16 | ||||||||||
25 | 0 | 6 | 8 | 10 | 12 | 15 | 16 | ||||||||||
30 | 0 | 8 | 10 | 12 | 15 | 16 | 20 | ||||||||||
35 | 0 | 20 | 25 | 30 | |||||||||||||
40 | 0 | 20 | 25 | 30 | |||||||||||||
50 | 0 | 30 | 35 | 40 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PACK-SWSJJ8-[0,3,4]-[0.2,0.3,0.5,1] |
PACK-SWSJJ10-[0,3,4,5,6]-[0.2,0.3,0.5,1] |
PACK-SWSJJ12-[0,4,5,6,8]-[0.2,0.3,0.5,1] |
PACK-SWSJJ14-0-0.2 |
PACK-SWSJJ14-0-0.3 |
PACK-SWSJJ14-0-0.5 |
PACK-SWSJJ14-0-1.0 |
PACK-SWSJJ14-4-0.2 |
PACK-SWSJJ14-4-0.3 |
PACK-SWSJJ14-4-0.5 |
PACK-SWSJJ14-4-1.0 |
PACK-SWSJJ14-5-0.2 |
PACK-SWSJJ14-5-0.3 |
PACK-SWSJJ14-5-0.5 |
PACK-SWSJJ14-5-1.0 |
PACK-SWSJJ14-6-0.2 |
PACK-SWSJJ14-6-0.3 |
PACK-SWSJJ14-6-0.5 |
PACK-SWSJJ14-6-1.0 |
PACK-SWSJJ14-8-0.2 |
PACK-SWSJJ14-8-0.3 |
PACK-SWSJJ14-8-0.5 |
PACK-SWSJJ14-8-1.0 |
PACK-SWSJJ14-10-0.2 |
PACK-SWSJJ14-10-0.3 |
PACK-SWSJJ14-10-0.5 |
PACK-SWSJJ14-10-1.0 |
PACK-SWSJJ14-[4,5,6,8,10]-[0.2,0.3,0.5,1] |
PACK-SWSJJ15-[0,4,5,6,8,10,12]-[0.2,0.3,0.5,1] |
PACK-SWSJJ16-[0,4,5,6,8,10,12]-[0.2,0.3,0.5,1] |
PACK-SWSJJ20-[0,5,6,8,10,12,15,16]-[0.2,0.3,0.5,1] |
PACK-SWSJJ25-[0,6,8,10,12,15,16,20]-[0.2,0.3,0.5,1] |
PACK-SWSJJ30-[0,8,10,12,15,16,20,25]-[0.2,0.3,0.5,1] |
PACK-SWSJJ35-[0,10,12,15,16,20,25,30]-[0.2,0.3,0.5,1] |
PACK-SWSJJ40-[0,10,12,15,16,20,25,30]-[0.2,0.3,0.5,1] |
PACK-SWSJJ50-[0,12,15,16,20,25,30,35,40]-[0.2,0.3,0.5,1] |
PACK-SWSPP8-[0,3,4]-[0.1,0.2,0.3,0.5,1] |
PACK-SWSPP10-[0,3,4,5,6]-[0.1,0.2,0.3,0.5,1] |
PACK-SWSPP12-[0,4,5,6,8]-[0.1,0.2,0.3,0.5,1] |
PACK-SWSPP15-[0,5,6,8,10]-[0.1,0.2,0.3,0.5,1] |
PACK-SWSPP16-[0,5,6,8,10,12]-[0.1,0.2,0.3,0.5,1] |
PACK-SWSPP20-[0,6,8,10,12,15,16]-[0.1,0.2,0.3,0.5,1] |
PACK-SWSPP25-[0,6,8,10,12,15,16]-[0.1,0.2,0.3,0.5,1] |
PACK-SWSPP30-[0,8,10,12,15,16,20]-[0.1,0.2,0.3,0.5,1] |
PACK-SWSPP35-[20,25,30]-[0.1,0.2,0.3,0.5,1] |
PACK-SWSPP40-[20,25,30]-[0.1,0.2,0.3,0.5,1] |
PACK-SWSPP50-[30,35,40]-[0.1,0.2,0.3,0.5,1] |
PACK-SWSPT8-[0,3,4]-[0.1,0.2,0.3,0.5,1] |
PACK-SWSPT10-[0,3,4,5,6]-[0.1,0.2,0.3,0.5,1] |
PACK-SWSPT12-[0,4,5,6,8]-[0.1,0.2,0.3,0.5,1] |
PACK-SWSPT14-0-0.1 |
PACK-SWSPT14-0-0.2 |
PACK-SWSPT14-0-0.3 |
PACK-SWSPT14-0-0.5 |
PACK-SWSPT14-0-1.0 |
PACK-SWSPT14-4-0.1 |
PACK-SWSPT14-4-0.2 |
PACK-SWSPT14-4-0.3 |
PACK-SWSPT14-4-0.5 |
PACK-SWSPT14-4-1.0 |
Part Number |
---|
Loading...
Shape | Standard | Hole type | Through Hole |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy