(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Necklaces - Long, tube type.

Necklaces - Long, tube type.

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: Not Specified
•Inner Dia. Tolerance: Not Specified

  • METRIC
  • inCAD Components
Pipe Collars:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
SGPSGP-
SGPBBBlack Oxide
STPGSTPG370 (Sch40)-
STPGBBlack Oxide
STPGHSTPG370 (Sch80)-
STPGHBBlack Oxide
[ ! ]This tube has a welding seam on the I.D. surface.
[ ! ]Only SGP and SGPBB have 0.5~1mm weld seam rise inside.

Specifications

Part Number-L
SGP6A-45.0
Part NumberL
0.5mm Increment
Dd
SGP
SGPBB
STPG
STPGB
STPGH
STPGHB
TypeNo.
SGP
SGPBB
STPG
STPGB
STPGH
STPGHB
6A6.0~80.010.56.57.15.7
8A13.89.29.47.8
10A10.0~150.017.312.712.710.9
15A21.716.116.114.3
20A27.221.621.419.4
25A20.0~200.034.027.627.225.0
32A42.735.735.532.9
40A48.641.641.238.4

Alterations

Pipe Collars:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGP6A-[6-80/0.5]
SGP8A-[6-80/0.5]
SGP10A-[10-150/0.5]
SGP15A-[10-150/0.5]
SGP20A-[10-150/0.5]
SGP25A-[20-200/0.5]
SGP32A-[20-200/0.5]
SGP40A-[20-200/0.5]
SGPBB6A-[6-80/0.5]
SGPBB8A-[6-80/0.5]
SGPBB10A-[10-150/0.5]
SGPBB15A-[10-150/0.5]
SGPBB20A-[10-150/0.5]
SGPBB25A-[20-200/0.5]
SGPBB32A-[20-200/0.5]
SGPBB40A-[20-200/0.5]
STPG6A-[6-80/0.5]
STPG8A-[6-80/0.5]
STPG10A-[10-150/0.5]
STPG15A-[10-150/0.5]
STPG20A-[10-150/0.5]
STPG25A-[20-200/0.5]
STPG32A-[20-200/0.5]
STPG40A-[20-200/0.5]
STPGB6A-[6-80/0.5]
STPGB8A-[6-80/0.5]
STPGB10A-[10-150/0.5]
STPGB15A-[10-150/0.5]
STPGB20A-[10-150/0.5]
STPGB25A-[20-200/0.5]
STPGB32A-[20-200/0.5]
STPGB40A-[20-200/0.5]
STPGH6A-[6-80/0.5]
STPGH8A-[6-80/0.5]
STPGH10A-[10-150/0.5]
STPGH15A-[10-150/0.5]
STPGH20A-[10-150/0.5]
STPGH25A-[20-200/0.5]
STPGH32A-[20-200/0.5]
STPGH40A-[20-200/0.5]
STPGHB6A-[6-80/0.5]
STPGHB8A-[6-80/0.5]
STPGHB10A-[10-150/0.5]
STPGHB15A-[10-150/0.5]
STPGHB20A-[10-150/0.5]
STPGHB25A-[20-200/0.5]
STPGHB32A-[20-200/0.5]
STPGHB40A-[20-200/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish
1 Piece(s)

10 Days or more

1010.56.56 ~ 80[Steel] JIS-SGPNo
1 Piece(s)

10 Days or more

1013.89.26 ~ 80[Steel] JIS-SGPNo
1 Piece(s)

10 Days or more

1017.312.710 ~ 150[Steel] JIS-SGPNo
1 Piece(s)

10 Days or more

1021.716.110 ~ 150[Steel] JIS-SGPNo
1 Piece(s)

10 Days or more

1027.221.610 ~ 150[Steel] JIS-SGPNo
1 Piece(s)

10 Days or more

103427.620 ~ 200[Steel] JIS-SGPNo
1 Piece(s)

10 Days or more

1042.735.720 ~ 200[Steel] JIS-SGPNo
1 Piece(s)

10 Days or more

1048.641.620 ~ 200[Steel] JIS-SGPNo
1 Piece(s)

10 Days or more

1010.56.56 ~ 80[Steel] JIS-SGPBlack Oxide
1 Piece(s)

10 Days or more

1013.89.26 ~ 80[Steel] JIS-SGPBlack Oxide
1 Piece(s)

10 Days or more

1017.312.710 ~ 150[Steel] JIS-SGPBlack Oxide
1 Piece(s)

10 Days or more

1021.716.110 ~ 150[Steel] JIS-SGPBlack Oxide
1 Piece(s)

10 Days or more

1027.221.610 ~ 150[Steel] JIS-SGPBlack Oxide
1 Piece(s)

10 Days or more

103427.620 ~ 200[Steel] JIS-SGPBlack Oxide
1 Piece(s)

10 Days or more

1042.735.720 ~ 200[Steel] JIS-SGPBlack Oxide
1 Piece(s)

10 Days or more

1048.641.620 ~ 200[Steel] JIS-SGPBlack Oxide
1 Piece(s)

10 Days or more

1010.57.16 ~ 80[Steel] JIS-STPG370 (Sch40)No
1 Piece(s)

10 Days or more

1013.89.46 ~ 80[Steel] JIS-STPG370 (Sch40)No
1 Piece(s)

10 Days or more

1017.312.710 ~ 150[Steel] JIS-STPG370 (Sch40)No
1 Piece(s)

10 Days or more

1021.716.110 ~ 150[Steel] JIS-STPG370 (Sch40)No
1 Piece(s)

10 Days or more

1027.221.410 ~ 150[Steel] JIS-STPG370 (Sch40)No
1 Piece(s)

10 Days or more

103427.220 ~ 200[Steel] JIS-STPG370 (Sch40)No
1 Piece(s)

10 Days or more

1042.735.520 ~ 200[Steel] JIS-STPG370 (Sch40)No
1 Piece(s)

10 Days or more

1048.641.220 ~ 200[Steel] JIS-STPG370 (Sch40)No
1 Piece(s)

10 Days or more

1010.57.16 ~ 80[Steel] JIS-STPG370 (Sch40)Black Oxide
1 Piece(s)

10 Days or more

1013.89.46 ~ 80[Steel] JIS-STPG370 (Sch40)Black Oxide
1 Piece(s)

10 Days or more

1017.312.710 ~ 150[Steel] JIS-STPG370 (Sch40)Black Oxide
1 Piece(s)

10 Days or more

1021.716.110 ~ 150[Steel] JIS-STPG370 (Sch40)Black Oxide
1 Piece(s)

10 Days or more

1027.221.410 ~ 150[Steel] JIS-STPG370 (Sch40)Black Oxide
1 Piece(s)

10 Days or more

103427.220 ~ 200[Steel] JIS-STPG370 (Sch40)Black Oxide
1 Piece(s)

10 Days or more

1042.735.520 ~ 200[Steel] JIS-STPG370 (Sch40)Black Oxide
1 Piece(s)

10 Days or more

1048.641.220 ~ 200[Steel] JIS-STPG370 (Sch40)Black Oxide
1 Piece(s)

10 Days or more

1010.55.76 ~ 80[Steel] JIS-SGP370 (Sch80)No
1 Piece(s)

10 Days or more

1013.87.86 ~ 80[Steel] JIS-SGP370 (Sch80)No
1 Piece(s)

10 Days or more

1017.310.910 ~ 150[Steel] JIS-SGP370 (Sch80)No
1 Piece(s)

10 Days or more

1021.714.310 ~ 150[Steel] JIS-SGP370 (Sch80)No
1 Piece(s)

10 Days or more

1027.219.410 ~ 150[Steel] JIS-SGP370 (Sch80)No
1 Piece(s)

10 Days or more

10342520 ~ 200[Steel] JIS-SGP370 (Sch80)No
1 Piece(s)

10 Days or more

1042.732.920 ~ 200[Steel] JIS-SGP370 (Sch80)No
1 Piece(s)

10 Days or more

1048.638.420 ~ 200[Steel] JIS-SGP370 (Sch80)No
1 Piece(s)

10 Days or more

1010.55.76 ~ 80[Steel] JIS-SGP370 (Sch80)Black Oxide
1 Piece(s)

10 Days or more

1013.87.86 ~ 80[Steel] JIS-SGP370 (Sch80)Black Oxide
1 Piece(s)

10 Days or more

1017.310.910 ~ 150[Steel] JIS-SGP370 (Sch80)Black Oxide
1 Piece(s)

10 Days or more

1021.714.310 ~ 150[Steel] JIS-SGP370 (Sch80)Black Oxide
1 Piece(s)

10 Days or more

1027.219.410 ~ 150[Steel] JIS-SGP370 (Sch80)Black Oxide
1 Piece(s)

10 Days or more

10342520 ~ 200[Steel] JIS-SGP370 (Sch80)Black Oxide
1 Piece(s)

10 Days or more

1042.732.920 ~ 200[Steel] JIS-SGP370 (Sch80)Black Oxide
1 Piece(s)

10 Days or more

1048.638.420 ~ 200[Steel] JIS-SGP370 (Sch80)Black Oxide

Loading...

  1. 1
 

Basic Information

Shape Straight Bore Style Straight Outer Dia. Tolerance Not specified
Inner Dia. Tolerance Not specified Thickness / Length Tolerance ±0.2 Quantity Sold by Single Unit
Dimensions Configurable Method Dimension Configurable Hardness(HRC) No Hardened Accuracy Standard Grade

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.