(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Washers - Configurable shapes.

Metal Washers - Configurable shapes.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Degreasing
  • Spec Change

•Shape: Straight
•Quantity: Single Piece
•Thickness/Length Tolerance: ±0.1
•Dimension Configurable Method: Dimension Configurable
•Hardness (hrc): No Hardened

  • METRIC
  • inCAD Components
Washers - with Selectable Shape:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
KWSC1045 Carbon Steel-
KWSBBlack Oxide
KWSMElectroless Nickel Plating
KWSS304 Stainless Steel-

Specifications

Part Number-Shape-D-V-X-T
KWSB-B-D12.0-V5-X5.0-T3.0
Part NumberShapeDV
0.5mm Increment
X
0.1mm Increment
T
0.1mm Increment
KWSC
KWSB
KWSM
KWSS
A
B
C
D
E
10.0~20.5
0.5mm Increment
3~304.0~48.03.0~5.0
5.1~10.0
21~30
1mm Increment
3.0~5.0
5.1~10.0
31~40
1mm Increment
3.0~5.0
5.1~10.0
41~50
1mm Increment
3.0~5.0
5.1~10.0

Alterations

Washers - with Selectable Shape:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KWSB-A-D[10-20.5/0.5]-V[3-30/0.5]-T[3-10/0.1]
KWSB-A-D[21-50/1]-V[3-30/0.5]-T[3-10/0.1]
KWSB-B-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSB-B-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSB-C-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSB-C-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSB-D-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSB-D-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSB-E-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSB-E-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSC-A-D[10-20.5/0.5]-V[3-30/0.5]-T[3-10/0.1]
KWSC-A-D[21-50/1]-V[3-30/0.5]-T[3-10/0.1]
KWSC-B-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSC-B-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSC-C-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSC-C-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSC-D-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSC-D-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSC-E-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSC-E-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSM-A-D[10-20.5/0.5]-V[3-30/0.5]-T[3-10/0.1]
KWSM-A-D[21-50/1]-V[3-30/0.5]-T[3-10/0.1]
KWSM-B-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSM-B-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSM-C-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSM-C-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSM-D-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSM-D-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSM-E-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSM-E-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSS-A-D[10-20.5/0.5]-V[3-30/0.5]-T[3-10/0.1]
KWSS-A-D[21-50/1]-V[3-30/0.5]-T[3-10/0.1]
KWSS-B-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSS-B-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSS-C-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSS-C-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSS-D-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSS-D-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSS-E-D[10-20.5/0.5]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
KWSS-E-D[21-50/1]-V[3-30/0.5]-X[4-48/0.1]-T[3-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Style Outer Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish Outer Dia. Tolerance Inner Dia. Tolerance Shape X
(mm)
1 Piece(s)

10 Days or more

10Slotted Holes / Notched10 ~ 20.53 ~ 303 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.3±0.3Shape A-
1 Piece(s)

10 Days or more

10Slotted Holes / Notched21 ~ 503 ~ 303 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.3±0.3Shape A-
1 Piece(s)

10 Days or more

10Straight10 ~ 20.53 ~ 303 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.2+0.3~+0.1Shape B4 ~ 48
1 Piece(s)

10 Days or more

10Straight21 ~ 503 ~ 303 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.2+0.3~+0.1Shape B4 ~ 48
1 Piece(s)

10 Days or more

10Straight10 ~ 20.53 ~ 303 ~ 10[Steel] 1045 Carbon SteelBlack OxideNot specified+0.3~+0.1Shape C4 ~ 48
1 Piece(s)

10 Days or more

10Straight21 ~ 503 ~ 303 ~ 10[Steel] 1045 Carbon SteelBlack OxideNot specified+0.3~+0.1Shape C4 ~ 48
1 Piece(s)

10 Days or more

102-Hole10 ~ 20.53 ~ 303 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.2Not specifiedShape D4 ~ 48
1 Piece(s)

10 Days or more

102-Hole21 ~ 503 ~ 303 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.2Not specifiedShape D4 ~ 48
1 Piece(s)

10 Days or more

10Straight10 ~ 20.53 ~ 303 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.2Not specifiedShape E4 ~ 48
1 Piece(s)

10 Days or more

10Straight21 ~ 503 ~ 303 ~ 10[Steel] 1045 Carbon SteelBlack Oxide0~-0.2Not specifiedShape E4 ~ 48
1 Piece(s)

10 Days or more

10Slotted Holes / Notched10 ~ 20.53 ~ 303 ~ 10[Steel] 1045 Carbon SteelNo±0.3±0.3Shape A-
1 Piece(s)

10 Days or more

10Slotted Holes / Notched21 ~ 503 ~ 303 ~ 10[Steel] 1045 Carbon SteelNo±0.3±0.3Shape A-
1 Piece(s)

10 Days or more

10Straight10 ~ 20.53 ~ 303 ~ 10[Steel] 1045 Carbon SteelNo0~-0.2+0.3~+0.1Shape B4 ~ 48
1 Piece(s)

10 Days or more

10Straight21 ~ 503 ~ 303 ~ 10[Steel] 1045 Carbon SteelNo0~-0.2+0.3~+0.1Shape B4 ~ 48
1 Piece(s)

10 Days or more

10Straight10 ~ 20.53 ~ 303 ~ 10[Steel] 1045 Carbon SteelNoNot specified+0.3~+0.1Shape C4 ~ 48
1 Piece(s)

10 Days or more

10Straight21 ~ 503 ~ 303 ~ 10[Steel] 1045 Carbon SteelNoNot specified+0.3~+0.1Shape C4 ~ 48
1 Piece(s)

10 Days or more

102-Hole10 ~ 20.53 ~ 303 ~ 10[Steel] 1045 Carbon SteelNo0~-0.2Not specifiedShape D4 ~ 48
1 Piece(s)

10 Days or more

102-Hole21 ~ 503 ~ 303 ~ 10[Steel] 1045 Carbon SteelNo0~-0.2Not specifiedShape D4 ~ 48
1 Piece(s)

10 Days or more

10Straight10 ~ 20.53 ~ 303 ~ 10[Steel] 1045 Carbon SteelNo0~-0.2Not specifiedShape E4 ~ 48
1 Piece(s)

10 Days or more

10Straight21 ~ 503 ~ 303 ~ 10[Steel] 1045 Carbon SteelNo0~-0.2Not specifiedShape E4 ~ 48
1 Piece(s)

10 Days or more

10Slotted Holes / Notched10 ~ 20.53 ~ 303 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.3±0.3Shape A-
1 Piece(s)

10 Days or more

10Slotted Holes / Notched21 ~ 503 ~ 303 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.3±0.3Shape A-
1 Piece(s)

10 Days or more

10Straight10 ~ 20.53 ~ 303 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating0~-0.2+0.3~+0.1Shape B4 ~ 48
1 Piece(s)

10 Days or more

10Straight21 ~ 503 ~ 303 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating0~-0.2+0.3~+0.1Shape B4 ~ 48
1 Piece(s)

10 Days or more

10Straight10 ~ 20.53 ~ 303 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel PlatingNot specified+0.3~+0.1Shape C4 ~ 48
1 Piece(s)

10 Days or more

10Straight21 ~ 503 ~ 303 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel PlatingNot specified+0.3~+0.1Shape C4 ~ 48
1 Piece(s)

10 Days or more

102-Hole10 ~ 20.53 ~ 303 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating0~-0.2Not specifiedShape D4 ~ 48
1 Piece(s)

10 Days or more

102-Hole21 ~ 503 ~ 303 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating0~-0.2Not specifiedShape D4 ~ 48
1 Piece(s)

10 Days or more

10Straight10 ~ 20.53 ~ 303 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating0~-0.2Not specifiedShape E4 ~ 48
1 Piece(s)

10 Days or more

10Straight21 ~ 503 ~ 303 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating0~-0.2Not specifiedShape E4 ~ 48
1 Piece(s)

10 Days or more

10Slotted Holes / Notched10 ~ 20.53 ~ 303 ~ 10[Stainless Steel] 304 Stainless SteelNo±0.3±0.3Shape A-
1 Piece(s)

10 Days or more

10Slotted Holes / Notched21 ~ 503 ~ 303 ~ 10[Stainless Steel] 304 Stainless SteelNo±0.3±0.3Shape A-
1 Piece(s)

10 Days or more

10Straight10 ~ 20.53 ~ 303 ~ 10[Stainless Steel] 304 Stainless SteelNo0~-0.2+0.3~+0.1Shape B4 ~ 48
1 Piece(s)

10 Days or more

10Straight21 ~ 503 ~ 303 ~ 10[Stainless Steel] 304 Stainless SteelNo0~-0.2+0.3~+0.1Shape B4 ~ 48
1 Piece(s)

10 Days or more

10Straight10 ~ 20.53 ~ 303 ~ 10[Stainless Steel] 304 Stainless SteelNoNot specified+0.3~+0.1Shape C4 ~ 48
1 Piece(s)

10 Days or more

10Straight21 ~ 503 ~ 303 ~ 10[Stainless Steel] 304 Stainless SteelNoNot specified+0.3~+0.1Shape C4 ~ 48
1 Piece(s)

10 Days or more

102-Hole10 ~ 20.53 ~ 303 ~ 10[Stainless Steel] 304 Stainless SteelNo0~-0.2Not specifiedShape D4 ~ 48
1 Piece(s)

10 Days or more

102-Hole21 ~ 503 ~ 303 ~ 10[Stainless Steel] 304 Stainless SteelNo0~-0.2Not specifiedShape D4 ~ 48
1 Piece(s)

10 Days or more

10Straight10 ~ 20.53 ~ 303 ~ 10[Stainless Steel] 304 Stainless SteelNo0~-0.2Not specifiedShape E4 ~ 48
1 Piece(s)

10 Days or more

10Straight21 ~ 503 ~ 303 ~ 10[Stainless Steel] 304 Stainless SteelNo0~-0.2Not specifiedShape E4 ~ 48

Loading...

  1. 1
 

Basic Information

Shape Straight Thickness / Length Tolerance ±0.1 Quantity Sold by Single Unit
Dimensions Configurable Method Dimension Configurable Hardness(HRC) No Hardened Accuracy Standard Grade

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.