(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dovetail Slide Feed Screw stage with selectable screw lead in 2mm, 5mm, 10mm. Long strokes equivalent of Rack & Pinion stages.
Part Number
Configured Part Number is shown.
Part Number |
ZLSL90-5 |
Part Number | Travel per Rotation (mm) | Travel Distance (mm) | L | Load Capacity (N) | Travel Accuracy (µm) | Weight (kg) | Unit Price | |
TYPE | No. | Straightness | ||||||
ZLSL | 90 | 2 | ±27 | 90 | 14.7 | 30 | 0.18 | |
5 | ||||||||
10 | ||||||||
120 | 2 | ±42 | 120 | 0.2 | ||||
5 | ||||||||
10 | ||||||||
150 | 5 | ±57 | 150 | 40 | 0.22 | |||
10 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ZLSL90-2 |
ZLSL90-5 |
ZLSL90-10 |
ZLSL120-2 |
ZLSL120-5 |
ZLSL120-10 |
ZLSL150-5 |
ZLSL150-10 |
Loading...
Stage Surface Orientation | Z-Axis | Load Capacity (Range)(N) | 5~30 | Table Size (Length) L (Range)(mm) | 26~40 |
---|---|---|---|---|---|
Table Size (Width) W (Range)(mm) | ~25 | Feeding Method | Feed Screw | Guiding Mechanism | Dovetail Slide |
Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize | Table Size (Length) L(mm) | 40 |
Table Size (Width) W(mm) | 25 | Allowable Load(N) | 14.7 | Z-Axis Stage Surface | Z-Axis |
Through Hole (Table Center Hole) | No | Feed Knob Position | Center | Clamp | Lever Clamp |
Reversed | Standard | Feed method (feed screw type) | Knob |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy