(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweighed and economically priced Long Stroke Stage. Please select a size based on strokes needed.
MISUMI
MISUMI
MISUMI
Part Number
Configured Part Number is shown.
Part Number |
ZLWG100 |
Part Number | L | Number of Blocks | Travel Distance (mm) | Travel per Knob Rotation (mm) | Load Capacity (N) | Travel Accuracy | Weight (kg) | |
Type | No. | Straightness | ||||||
ZLWG | 50 | 50 | 1 | ±15 | 18 | 14.7 | 30µm | 0.120 |
70 | 70 | 1 | ±25 | 0.135 | ||||
100 | 100 | 1 | ±40 | 0.160 | ||||
150 | 150 | 1 | ±65 | 40µm | 0.215 | |||
150-2 | 2 | ±44 | 0.285 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ZLWG50 |
ZLWG70 |
ZLWG100 |
ZLWG150 |
ZLWG150-2 |
Part Number |
---|
Loading...
Stage Surface Orientation | Z-Axis | Load Capacity (Range)(N) | 5~30 | Table Size (Length) L (Range)(mm) | 41~60 |
---|---|---|---|---|---|
Table Size (Width) W (Range)(mm) | ~25 | Feeding Method | Rack & Pinion | Guiding Mechanism | Dovetail Slide |
Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize | Table Size (Length) L(mm) | 42 |
Table Size (Width) W(mm) | 25 | Allowable Load(N) | 14.7 | Z-Axis Stage Surface | Z-Axis |
Through Hole (Table Center Hole) | No | Feed Knob Position | Side | Clamp | Standard |
Reversed | Standard | Feed method (with vernier scale) | With Vernier Scale |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy