(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Dovetail, Square Type, Low Cost, XMA Series

Manual Z-Axis Stages - Dovetail, Square Type, Low Cost, XMA Series
  • Volume Discount

Cost is effectively reduced through a reduction in the number of parts and man-hours.

Part Number

Configured Part Number is shown.

ZMA40

Part Number
ZMA40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

13 Days or more

10

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Travel (Range) ±10~30mm Load Capacity (Range)(N) 5~30
Table Size (Length) L (Range)(mm) 26~40 Table Size (Width) W (Range)(mm) 26~40 Table Size (Thickness) H (Range)(mm) 1~15
Feeding Method Feed Knob Guiding Mechanism Dovetail Slide Table Material Aluminum Alloy
Table Surface Treatment Satin black anodize Table Size (Length) L(mm) 40 Table Size (Width) W(mm) 40
Allowable Load(N) 9.8 Table Size (Thickness) H(mm) 15 Z-Axis Stage Surface Vertical
Through Hole (Table Center Hole) No Table Straightness(µm) 30 Table Parallelism(µm) 30
Feed Knob Position Holoaxial center Clamp No Stage Surface(mm) 40×40
Travel Distance(mm) ±12

Please check the type/dimensions/specifications of the part ZMA40 in the Manual Z-Axis Stages - Dovetail, Square Type, Low Cost, XMA Series series.

Additional Products in this Category

Tech Support