(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A stage that can be changed freely
Part Number
Configured Part Number is shown.
SO-13
Stage Surface Orientation | Z-Axis | Table Size (Length) L (Range)(mm) | 91~120 | Table Size (Width) W (Range)(mm) | 26~40 |
---|---|---|---|---|---|
Table Size (Thickness) H (Range)(mm) | 25.1~30 | Feeding Method | Rack & Pinion | Guiding Mechanism | Dovetail Slide |
Table Material | Aluminum Alloy | Table Surface Treatment | Satin black anodize | Table Size (Length) L(mm) | 120 |
Table Size (Width) W(mm) | 40 | Table Size (Thickness) H(mm) | 28.5 | Z-Axis Stage Surface | Vertical |
Through Hole (Table Center Hole) | No | Feed Knob Position | Holoaxial side | Clamp | No |
Stage Surface(mm) | 120×40 |
Please check the type/dimensions/specifications of the part SO-13 in the Manual Z-Axis Stages - Semi-Order Stage, Standard Low Profile, Easy Changeout series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy