(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Rectangular Dovetail, Rack and Pinion, High Accuracy, XYWG (Part Numbers)

Manual XY-Axis Stages - Rectangular Dovetail, Rack and Pinion, High Accuracy, XYWG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Rectangular Dovetail Slide XY-Axis Stages with 18mm travel per knob rotation.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XYWG90
[ ! ]Standard Stages Similar Products (available for limited sizes only): XYDTS (Click here)
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)Load Capacity
(N)
Travel AccuracyWeight (kg)
TypeNo.Straightness
XYWG4024.8x42±121824.530µm0.29
6040x60±2134.30.51
9040x90±350.73
14040x140±601.08
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Knob Cover HDCVR15 (Sold Separately): Ø15 knobs can be increased in diameter by installing the cover. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYWG60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
1 Piece(s)Available

8 Days or more

10±10~30mm±10~30mm30.1~5041~6026~4050.1~60604034.3±21±2160

Loading...

  1. 1
 

Basic Information

Feeding Method Rack & Pinion Guiding Mechanism Dovetail Slide Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Through Hole (Table Center Hole) No Table Straightness(µm) 30
Feed Knob Position Center Clamp Standard Reversed Standard
Feed method (with vernier scale) With Vernier Scale

Please check the type/dimensions/specifications of the part XYWG60 in the Manual XY-Axis Stages - Rectangular Dovetail, Rack and Pinion, High Accuracy, XYWG series.

Products like this...

Part Number
XYWG140
XYWG40
XYWG90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
1 Piece(s)Available

8 Days or more

10±30mm~±30mm~30.1~50121 or More26~4060.1~701404034.3±60±6068
1 Piece(s)Available

8 Days or more

10±10~30mm±10~30mm5~3041~60~2550.1~604224.824.5±12±1260
1 Piece(s)Available

8 Days or more

10±30mm~±30mm~30.1~5061~9026~4050.1~60904034.3±35±3560

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.