(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A "low price and high stiffness" steel linear ball guide stage (XY-axis).[Features]・ Achieved the low price equivalent to the dovetail stage due to its own production method.
・ The moment stiffness equivalent to that of the SS stage is maintained, and it can be used with confidence even in the center of gravity at the overhang position
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.
Part Number
Configured Part Number is shown.
BYT04013-CL
Travel (X Distance) Range(mm) | ~ ±10mm | Travel (Y Distance) Range(mm) | ~ ±10mm | Load Capacity (Range)(N) | 50.1~100 |
---|---|---|---|---|---|
Table Size (Length) L (Range)(mm) | 26~40 | Table Size (Width) W (Range)(mm) | 26~40 | Table Size (Thickness) H (Range)(mm) | 35.1~40 |
Feeding Method | Micrometer Head | Guiding Mechanism | Linear Ball | Table Material | Steel |
Table Surface Treatment | Electroless Nickel Plating | Table Size (Length) L(mm) | 40 | Table Size (Width) W(mm) | 40 |
Allowable Load(N) | 95.6 | Stroke (X Distance)(mm) | ±6.5 | Stroke (Y Distance)(mm) | ±6.5 |
Table Size (Thickness) H(mm) | 40 | Through Hole (Table Center Hole) | No | Table Straightness(µm) | 10 |
Table Parallelism(µm) | 60 | Moment Rigidity (Pitching)("/N•cm) | 0.59 | Moment Rigidity (Yawing)("/N•cm) | 0.7 |
Moment Rigidity (Rolling)("/N•cm) | 0.59 | Feed Knob Position | Side | Clamp | No |
Reversed | Standard |
Please check the type/dimensions/specifications of the part BYT04013-CL in the Manual XY-Axis Stages - Linear Ball Guide, Low Cost, BYT series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy