(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Cross Roller Guide, Through Hole, B27

Manual XY-Axis Stages - Cross Roller Guide, Through Hole, B27
  • Volume Discount

A through-hole type cross roller guide (XY-axis) with an integrated XY-axis structure.[Features]・ Lightweight because aluminum is used for the main body material. · The thickness of the body can be reduced compared to a single-axis combination. ・ The diameter of the through-hole is ø50 (diameter: 50 mm), and ø40 (diameter: 40 mm) is maintained even when the stroke is made to XY.
·
[Applications]・ Ideal for fine positioning as a sample inspection table.
・ Ideal for adjusting the dispenser head.
・ Ideal for CCD camera alignment.

PDF

Part Number

Configured Part Number is shown.

Part Number
B27-100A
B27-100AR
B27-100B
B27-100BR
B27-100C
B27-100CR
B27-100D
B27-100DR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Feed Knob Position Reversed Feed method (micrometer type)
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm±12.5±12.5CenterStandardStandard
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm±12.5±12.5CenterRight and LeftStandard
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm±6.5±6.5CenterStandardCoarse/Fine Feeds
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm±6.5±6.5CenterRight and LeftCoarse/Fine Feeds
1 Piece(s)Available

8 Days or more

10±10~30mm±10~30mm±12.5±12.5SideStandardStandard
1 Piece(s)Available

8 Days or more

10±10~30mm±10~30mm±12.5±12.5SideRight and LeftStandard
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm±6.5±6.5SideStandardCoarse/Fine Feeds
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm±6.5±6.5SideRight and LeftCoarse/Fine Feeds
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Feed Knob Position Reversed Feed method (micrometer type)

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 50.1~100 Table Size (Length) L (Range)(mm) 91~120 Table Size (Width) W (Range)(mm) 91~120
Table Size (Thickness) H (Range)(mm) 25.1~30 Guiding Mechanism Cross Roller Table Material Aluminum
Table Surface Treatment Black Anodize Table Size (Length) L(mm) 100 Table Size (Width) W(mm) 100
Allowable Load(N) 63.7 Table Size (Thickness) H(mm) 30 Through Hole (Table Center Hole) Presence
Table Straightness(µm) 3 Table Parallelism(µm) 50 Moment Rigidity (Pitching)("/N•cm) 0.07
Moment Rigidity (Yawing)("/N•cm) 0.08 Moment Rigidity (Rolling)("/N•cm) 0.1 Clamp Standard
Feed pitch(mm) 0.5

Additional Products in this Category

Tech Support