(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Dovetail, High Accuracy, Feed Screw, Square, Handle Extension, XYEGL

Manual XY-Axis Stages - Dovetail, High Accuracy, Feed Screw, Square, Handle Extension, XYEGL

Move the mouse over the image to zoom

  • Volume Discount

Feed screw type dovetail stages. The handle can be extended by utilizing the M6 tap.

  • inCAD Components
[High Accuracy] XY Axes Feed Screw -Square- -Handle Extension- -Dovetail Groove-:Related Image
・Materials
[ M ] Material: (Main Body) Low Cadmium Brass
(Feed Knob) Aluminum
[ S ] Surface Treatment: Black Fluororesin Treatment

Specifications

Part Number
XYEGL60
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)Load Capacity
(N)
Travel AccuracyMoment Load Capacity (N·m)Orthogonality (µm)Weight (kg)
TypeNo.Straightness (µm)PitchingYawingRolling
XYEGL2525x25±50.528.4301.31.51.3700.20
4040x40±727.43.03.03.00.40
6060x60±933.34.04.04.01.01
[ ! ]Extension Cover HDEXT12 (Sold Separately): Ø12 feed screw knob can be extended. >> Click here
[ ! ]Knob Extension Method
Use the M6-Depth 14 tapped hole on the knob. Knob length and diameter can be increased for large objects and plates placed on the carriage.
(Ex.)① Seven Lobed knob (Click here) NKSM6-30 can be mounted to further lengthen the knob by 36mm.
[ ! ]For lager quantity orders "Days to Ship" may differ from published catalog term.

Alterations

[High Accuracy] XY Axes Feed Screw -Square- -Handle Extension- -Dovetail Groove-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYEGL25
XYEGL40
XYEGL60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
1 Piece(s)Available

12 Days or more

105~30~25~2525.1~30252528.4±5±530
1 Piece(s)Available

12 Days or more

105~3026~4026~4025.1~30404027.4±7±730
1 Piece(s)Available

12 Days or more

1030.1~5041~6041~6030.1~35606033.3±9±934

Loading...

  1. 1
 

Basic Information

Travel Distance (X Distance) (Selection Range)(mm) ~ ±10mm Travel Distance (Y Distance) (Selection Range)(mm) ~ ±10mm Feeding Method Feed Screw
Guiding Mechanism Dovetail Slide Table Material Low Cadmium Brass Through Hole (Table Center Hole) No
Table Straightness(µm) 30 Feed Knob Position Center Clamp Standard
Reversed Standard Feed method (feed screw type) Knob Feed method (with vernier scale) With Vernier Scale
Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.