(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XZ-Axis Stages - Dovetail, High Precision, Feed Screw, XZEG

Manual XZ-Axis Stages - Dovetail, High Precision, Feed Screw, XZEG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Economically priced and thin XZ Stages with the 15mm ~ thickness

  • inCAD Components
[High Precision] XZ-Axis Stages - Feed Screws:Related Image
・Materials
[ M ] Material: (Main Body) Low Cadmium Brass
  (Feed Knob) Aluminum
[ S ] Surface Treatment: Black Fluororesin Treatment

Specifications

Part Number
XZEG25
[ ! ]Standard Stages with Similar Specifications: Combination of XFES (Click here) and ZFES (Click here)
Part NumberStage ConfigurationStage Surface (mm)External Dimension (mm)Travel Distance (mm)Load Capacity (N)Weight (kg)Accessories (4 pcs.)
TypeNo.BottomTopWDHXZType M-L
XZEG25XEG25ZEG2525x254531.772.5±5±59.80.17 SCB2-8
40XEG40ZEG4040x406046.795.0±7±70.46 SCB3-6
60XEG60ZEG6060x608071.8122.0±9±919.61.35 SCB4-6
[ ! ]For dimension details, see the CAD data and the catalog page for each stage (XEG: Click here, ZEG: Click here).
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XZEG25
XZEG40
XZEG60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
1 Piece(s)Available

10 Days or more

10~25~2525259.8±5±5
1 Piece(s)Available

10 Days or more

1026~4026~4040409.8±7±7
1 Piece(s)Available

10 Days or more

1041~6041~60606019.6±9±9

Loading...

  1. 1
 

Basic Information

Stage (Z) Surface Orientation XZ Travel (X Distance) Range(mm) ~ ±10mm Travel (Z Distance) Range(mm) ~ ±10mm
Load Capacity (Range)(N) 5~30 Feeding Method Feed Screw Guiding Mechanism Dovetail Slide
Table Material Low Cadmium Brass Z-Axis Stage Surface Z-Axis Through Hole (Table Center Hole) No
Feed Knob Position Center Clamp Standard Reversed Standard
Feed method (feed screw type) Knob Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.