(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Pins for Inspection Jigs - Round, Stepped

Slot Pins for Inspection Jigs - Round, Stepped
  • Lead Time Reduction

•Type: All-Purpose Pin
•Shape: Stepped
•Tip Style: Straight
•Shoulder Shape: Round
•Handle Length (mm): 50

  • inCAD Components
・Materials
 [ M ]Material [ ! ]1[ H ]HardnessHandle Length (Z) FixedHandle Length (Z) Selectable
TypeMaterial CodeTypeMaterial Code

Round Tipped
Type
1045 Carbon Steel-(S   0
-0.02)
KJP
(Sg6)
KJPG
D(S   0
-0.02)
KJP
(Sg6)
KJPG
DZ
1045 Carbon Steel45HRC~DHDHZ
304 Stainless Steel-DS-
[ ! ]2 440C or 420 Stainless Steel45~50HRCDSC-

Tip Diamond
Type
1045 Carbon Steel-(S   0
-0.02)
KJP
DD--
1045 Carbon Steel45HRC~DDH-

Specifications

Part Number-P-S-L-B-Z
TypeConfig.
Material Code
D
· Straight

· Stepped Straight
(Handle Length Z Fixed)
(Handle Length Z dim. Selectable)
(Handle Length Z Fixed)
(Handle Length Z Selectable)
KJP
KJP
KJP

KJPG
S
SZ
D
DZ
10L
16
12
16L
-
-
-
-
P14.50
P10.20
P8.03
P20.25


-
-


S5.00
S16.00
-
-
-
-
L10
L30
L5
L25


-
-


B10
B20

-

-

Z40

Z3
0
Sg6
2.00~3.00-0.002
-0.008
3.01~6.00-0.004-0.012
6.01~10.00-0.005-0.014
10.01~18.00-0.006-0.017
18.01~29.00-0.007-0.020
■Diamond Part Dimensions
S(W)
2.00~2.990.8
3.00~6.001.5
6.01~10.003
10.01~15.004
15.01~29.005.5
Select Type, Material Code and D Dimension. (For details, see ordering example.)
Part Number0.01mm Increment1mm IncrementZM
TypeMaterial CodeTypeShape, Material Code Z Dim. FixedDPS (P>S)LBFixedSelectable
Z FixedZ Selectable
①Round Tipped

(S   0
-0.02)
KJP

(Sg6)
KJPG
D
DH
DS
DSC
DZ
DHZ

②Diamond-Tipped

(S   0
-0.02)
KJP


DD
DDH
82.50~ 6.002.00~ 5.505~25
When P≤3.99
L≤Px4


For 304 Stainless Steel,
L≤Px5
5~25
When S≤2.99
B≤Sx4


For 304 Stainless Steel,
B≤Sx5
50 *
10
20
30
40
M4
102.50~ 8.002.00~ 7.50M5
122.50~10.002.00~ 9.50
163.50~14.003.00~13.50
2010.00~18.005.00~17.00
2515.00~23.008.00~22.00
10L10.00~16.005.00~15.0030
40
12L12.00~20.006.00~19.00(L+B≤50)
16L16.00~25.008.00~24.00For longer pins, see
>> Click here
20L20.00~30.0010.00~29.00
[ ! ]Z dimension can be specified for Handle Length Selectable Type only.
*Z dimension 10 and 20 are available only when P≥5 and pin length (L+B)≤30 only.
[ ! ]Dowel holes are not provided on products with Z=10.
[ ! ]Large Head Type (D=10L~20L) is available for 1045 Carbon Steel only.
[ ! ]Thin diamond can not be specified. (For S≤8, B≤Sx3)

Alterations

[ ! ]For chains only, see >> Click here please use.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJPD8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1]
KJPD10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1]
KJPD10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1]
KJPD12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-30/1]-B[5-25/1]
KJPD12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1]
KJPD16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1]
KJPD16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1]
KJPD20-P[10-18/0.01]-S[5-17/0.01]-L[5-30/1]-B[5-25/1]
KJPD20L-P[20-30/0.01]-S[10-29/0.01]-L[5-25/1]-B[5-25/1]
KJPD25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1]
KJPDD8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDD10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDD10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1]
KJPDD12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDD12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1]
KJPDD16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDD16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1]
KJPDD20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1]
KJPDD20L-P[20-30/0.01]-S[10-29/0.01]-L[5-25/1]-B[5-25/1]
KJPDD25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1]
KJPDDH8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDDH10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDDH10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1]
KJPDDH12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDDH12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1]
KJPDDH16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDDH16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1]
KJPDDH20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1]
KJPDDH20L-P[20-30/0.01]-S[10-29/0.01]-L[5-25/1]-B[5-25/1]
KJPDDH25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1]
KJPDH8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDH10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDH10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1]
KJPDH12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDH12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1]
KJPDH16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDH16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1]
KJPDH20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1]
KJPDH20L-P[20-30/0.01]-S[10-29/0.01]-L[5-25/1]-B[5-25/1]
KJPDH25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1]
KJPDS8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDS10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDS12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDS16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDS20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1]
KJPDS25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1]
KJPDSC8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDSC10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDSC12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDSC16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1]
KJPDSC20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1]
KJPDSC25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1]
KJPGD8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1]
KJPGD10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1]
KJPGD10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1]
KJPGD12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1]
KJPGD12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1]
KJPGD16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1]
KJPGD16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1]
KJPGD20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Hardness Large Head/ Small Head Insertion part S dimension tolerance Outer Diameter D
(φ)
B
(mm)
L
(mm)
P
(mm)
S
(mm)
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.0285 ~ 255 ~ 252.5 ~ 62 ~ 5.5
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02105 ~ 255 ~ 252.5 ~ 82 ~ 7.5
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02105 ~ 255 ~ 2510 ~ 165 ~ 15
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02125 ~ 255 ~ 302.5 ~ 102 ~ 9.5
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02125 ~ 255 ~ 2512 ~ 206 ~ 19
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02165 ~ 255 ~ 253.5 ~ 143 ~ 13.5
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02165 ~ 255 ~ 2516 ~ 258 ~ 24
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02205 ~ 255 ~ 3010 ~ 185 ~ 17
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02205 ~ 255 ~ 2520 ~ 3010 ~ 29
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02255 ~ 255 ~ 2515 ~ 238 ~ 22
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.0285 ~ 255 ~ 252.5 ~ 62 ~ 5.5
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02105 ~ 255 ~ 252.5 ~ 82 ~ 7.5
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02105 ~ 255 ~ 2510 ~ 165 ~ 15
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02125 ~ 255 ~ 252.5 ~ 102 ~ 9.5
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02125 ~ 255 ~ 2512 ~ 206 ~ 19
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02165 ~ 255 ~ 253.5 ~ 143 ~ 13.5
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02165 ~ 255 ~ 2516 ~ 258 ~ 24
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02205 ~ 255 ~ 2510 ~ 185 ~ 17
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02205 ~ 255 ~ 2520 ~ 3010 ~ 29
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02255 ~ 255 ~ 2515 ~ 238 ~ 22
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.0285 ~ 255 ~ 252.5 ~ 62 ~ 5.5
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.02105 ~ 255 ~ 252.5 ~ 82 ~ 7.5
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel Equivalent45HRC~Large Head0/-0.02105 ~ 255 ~ 2510 ~ 165 ~ 15
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.02125 ~ 255 ~ 252.5 ~ 102 ~ 9.5
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel Equivalent45HRC~Large Head0/-0.02125 ~ 255 ~ 2512 ~ 206 ~ 19
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.02165 ~ 255 ~ 253.5 ~ 143 ~ 13.5
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel Equivalent45HRC~Large Head0/-0.02165 ~ 255 ~ 2516 ~ 258 ~ 24
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.02205 ~ 255 ~ 2510 ~ 185 ~ 17
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel Equivalent45HRC~Large Head0/-0.02205 ~ 255 ~ 2520 ~ 3010 ~ 29
1 Piece(s)

10 Days or more

10Diamond[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.02255 ~ 255 ~ 2515 ~ 238 ~ 22
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.0285 ~ 255 ~ 252.5 ~ 62 ~ 5.5
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.02105 ~ 255 ~ 252.5 ~ 82 ~ 7.5
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel Equivalent45HRC~Large Head0/-0.02105 ~ 255 ~ 2510 ~ 165 ~ 15
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.02125 ~ 255 ~ 252.5 ~ 102 ~ 9.5
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel Equivalent45HRC~Large Head0/-0.02125 ~ 255 ~ 2512 ~ 206 ~ 19
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.02165 ~ 255 ~ 253.5 ~ 143 ~ 13.5
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel Equivalent45HRC~Large Head0/-0.02165 ~ 255 ~ 2516 ~ 258 ~ 24
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.02205 ~ 255 ~ 2510 ~ 185 ~ 17
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel Equivalent45HRC~Large Head0/-0.02205 ~ 255 ~ 2520 ~ 3010 ~ 29
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.02255 ~ 255 ~ 2515 ~ 238 ~ 22
1 Piece(s)

10 Days or more

10Round shape-Not HardenedSmall Head0/-0.0285 ~ 255 ~ 252.5 ~ 62 ~ 5.5
1 Piece(s)

10 Days or more

10Round shape-Not HardenedSmall Head0/-0.02105 ~ 255 ~ 252.5 ~ 82 ~ 7.5
1 Piece(s)

10 Days or more

10Round shape-Not HardenedSmall Head0/-0.02125 ~ 255 ~ 252.5 ~ 102 ~ 9.5
1 Piece(s)

10 Days or more

10Round shape-Not HardenedSmall Head0/-0.02165 ~ 255 ~ 253.5 ~ 143 ~ 13.5
1 Piece(s)

10 Days or more

10Round shape-Not HardenedSmall Head0/-0.02205 ~ 255 ~ 2510 ~ 185 ~ 17
1 Piece(s)

10 Days or more

10Round shape-Not HardenedSmall Head0/-0.02255 ~ 255 ~ 2515 ~ 238 ~ 22
1 Piece(s)

10 Days or more

10Round shape[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Head0/-0.0285 ~ 255 ~ 252.5 ~ 62 ~ 5.5
1 Piece(s)

10 Days or more

10Round shape[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Head0/-0.02105 ~ 255 ~ 252.5 ~ 82 ~ 7.5
1 Piece(s)

10 Days or more

10Round shape[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Head0/-0.02125 ~ 255 ~ 252.5 ~ 102 ~ 9.5
1 Piece(s)

10 Days or more

10Round shape[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Head0/-0.02165 ~ 255 ~ 253.5 ~ 143 ~ 13.5
1 Piece(s)

10 Days or more

10Round shape[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Head0/-0.02205 ~ 255 ~ 2510 ~ 185 ~ 17
1 Piece(s)

10 Days or more

10Round shape[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Head0/-0.02255 ~ 255 ~ 2515 ~ 238 ~ 22
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg685 ~ 255 ~ 252.5 ~ 62 ~ 5.5
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6105 ~ 255 ~ 252.5 ~ 82 ~ 7.5
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6105 ~ 255 ~ 2510 ~ 165 ~ 15
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6125 ~ 255 ~ 252.5 ~ 102 ~ 9.5
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6125 ~ 255 ~ 2512 ~ 206 ~ 19
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6165 ~ 255 ~ 253.5 ~ 143 ~ 13.5
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6165 ~ 255 ~ 2516 ~ 258 ~ 24
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6205 ~ 255 ~ 2510 ~ 185 ~ 17

Loading...

Example

 

Basic Information

Type Plug Pin Shape Stepped Tip Style Straight
Shoulder Shape Round shape Handle Length Selection Fixed Handle Length(mm) 50

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.